Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form E
02007_E

Adjustable self-aligning pads, with O-ring and exchangeable...

go back

Item description/product images

Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form E
  • Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form E
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form E: stainless steel.
Version:Body tempered and black oxidised.
Ball hardened, bright.
Insert:
Form E hardened, bright.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form E

Item selection/filter

Order No.DesignD1D2L1L2L3ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel
insert
CADAcc.PriceOrder
02007-210X015EM101015171019,6173131907113-10102  65.94 €
02007-210X030EM101030171019,6173131907113-10102  66.73 €
02007-210X050EM101050171019,6173131907113-10102  67.55 €
02007-212X020EM121220191021,9195153007113-12102  72.08 €
02007-212X040EM121240191021,9195153007113-12102  72.90 €
02007-212X060EM121260191021,9195153007113-12102  73.32 €
02007-216X025EM161625231027,7246205007113-16102  77.73 €
02007-216X050EM161650231027,7246205007113-16102  78.50 €
02007-216X080EM161680231027,7246205007113-16102  79.74 €
02007-220X030EM202030241034,6308238507113-20102  86.85 €
02007-220X060EM202060241034,6308238507113-20102  88.07 €
02007-220X100EM2020100241034,6308238507113-20102  91.74 €
02007-224X040EM242540301041,636102812107113-25102  107.35 €
02007-224X100EM2425100301041,636102812107113-25102  112.75 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83