Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C
02007_C

Self-aligning pads, adjustable, with O-ring and exchangeable...

go back

Item description/product images

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C
  • Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form C tool steel.
Version:Body tempered and black oxidised.
Ball hardened, bright.
Insert:
Form C hardened and black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C

Item selection/filter

Order No.DesignD1D2L1L2L3ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
steel insert
CADAcc.PriceOrder
02007-110X015CM101015171019,6173131907113-10108  63.72 €
02007-110X030CM101030171019,6173131907113-10108  64.77 €
02007-110X050CM101050171019,6173131907113-10108  65.67 €
02007-112X020CM121220191021,9195153007113-12108  69.70 €
02007-112X040CM121240191021,9195153007113-12108  70.14 €
02007-112X060CM121260191021,9195153007113-12108  70.46 €
02007-116X025CM161625231027,7246205007113-16108  75.38 €
02007-116X050CM161650231027,7246205007113-16108  75.38 €
02007-116X080CM161680231027,7246205007113-16108  77.02 €
02007-120X030CM202030241034,6308238507113-20108  83.54 €
02007-120X060CM202060241034,6308238507113-20108  84.59 €
02007-120X100CM2020100241034,6308238507113-20108  87.86 €
02007-124X040CM242540301041,636102812107113-25108  101.03 €
02007-124X100CM2425100301041,636102812107113-25108  106.56 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83