Item description/product images

Adjustable Self-aligning pads, with O-ring, Form P
  • Adjustable Self-aligning pads, with O-ring, Form P
DescriptionMaterial:Body carbon steel.
Ball:
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form P polyurethane, Shore hardness 60°.
Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02006_P Adjustable Self-aligning pads, with O-ring, Form P 206 kB

Drawings

Adjustable Self-aligning pads, with O-ring, Form P

Overview of items (compressed)

Item selection/filter
Order No.DesignD1D2

L1L2L3ESWSW1WBall-ØFilter
02006-606XPM61012/25/4012411,510-287
02006-608XPM81312/25/4016,551513-2810
02006-610XPM101615/30/5018519,61732813
02006-612XPM122120/40/6021621,91952415
02006-616XPM162325/50/8025627,72462420
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83