Item description/product images

Self-aligning pads, self-righting, Form C
  • Self-aligning pads, self-righting, Form C
DescriptionMaterial:Carbon steel.Version:Hardened, black oxidised.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Applications:– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02004_C Self-aligning pads, self-righting, Form C 278 kB


Self-aligning pads, self-righting, Form C

Item selection/filter

Order No.DesignD1D2D3D4D5L1L2L3L4L5L6Load rating
max. kN
(static load only)
02004-105C1815M571,8142,10,8534,630 36.96 €
02004-106C2218M682,816,52,51645,650 40.80 €
02004-108C2823M8113,321,53,41,3857,590 40.80 €
02004-110C3429M10134,4274,21,61069,2140 49.11 €
02004-112C4035M12165,4325212811,3220 58.17 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83