Self-aligning pads with O-ring and exchangeable inserts, Form P
02003_P

Self-aligning pads with O-ring and exchangeable inserts, Form P

go back

Item description/product images

Self-aligning pads with O-ring and exchangeable inserts, Form P
  • Self-aligning pads with O-ring and exchangeable inserts, Form P
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form P stainless steel.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form P polyurethane surface, 60° Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Item selection/filter

Order No.DesignD1D2D3D4L1L2L3Ball-ØOrder No.
stainless steel insert,
polyurethane surface
CADAcc.PriceOrder
02003-617X024P171010M6247121307113-10126 57.14 €
02003-619X026P191213M8268121507113-12126 62.85 €
02003-624X030P241616M10308122007113-16126 68.32 €
02003-630X032P302021M12329122307113-20126 78.17 €
02003-636X038P362527M123811122807113-25126 93.31 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83