Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip
02003_M

Self-aligning pads with O-ring and exchangeable inserts, Form M,...

go back

Item description/product images

Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip
  • Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form M tool steel with carbide serrations.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form M black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip

Item selection/filter

Order No.DesignD1D2D3D4L1L2L3Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02003-917X022M17107,9M622710132807113-10107  62.73 €
02003-919X024M19129,5M824810153907113-12107  67.87 €
02003-924X028M241612,7M1028810205807113-16107  75.24 €
02003-930X030M302015,9M1230910239507113-20107  84.15 €
02003-936X036M362519M123611102813607113-25107  104.94 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83