Self-aligning pads with O-ring and exchangeable inserts, Form E
02003_E

Self-aligning pads with O-ring and exchangeable inserts, Form E

go back

Item description/product images

Self-aligning pads with O-ring and exchangeable inserts, Form E
  • Self-aligning pads with O-ring and exchangeable inserts, Form E
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form E: stainless steel.
Version:Body tempered and black oxidised.
Ball hardened, bright.
Insert:
Form E hardened, bright.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Self-aligning pads with O-ring and exchangeable inserts, Form E

Item selection/filter

Order No.DesignD1D2D4L1L2L3Ball-ØLoad rating
max. kN (static
load only)
Order No.
stainless steel
insert
CADAcc.PriceOrder
02003-217X022E1710M622710132807113-10102 54.68 €
02003-219X024E1912M824810153907113-12102 59.86 €
02003-224X028E2416M1028810205807113-16102 63.74 €
02003-230X030E3020M1230910239507113-20102 72.50 €
02003-236X036E3625M123611102813607113-25102 86.22 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83