Item description/product images

Self-aligning pads with O-ring, Form P
  • Self-aligning pads with O-ring, Form P
DescriptionMaterial:Body carbon steel.
Form P stainless steel with polyurethane surface.
Version:Body tempered and black oxidised.
Form P polyurethane, Shore hardness 60°.
Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.

Ball secured against rotation.

Form P: The polyurethane surface is permanently vulcanised on the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02002_P Self-aligning pads with O-ring, Form P 253 kB


Self-aligning pads with O-ring, Form P

Item selection/filter

Order No.DesignD1D2D3LL1L3WBall-ØCADAcc.PriceOrder
02002-604X014P1010M414,53,54287 32.95 €
02002-604X027P1010M427,594287 34.78 €
02002-605X019P1313M519,56,552810 34.70 €
02002-605X028P1313M528,5952810 35.65 €
02002-606X023P1716M6237,552813 37.52 €
02002-608X026P1921M8268,562415 42.80 €
02002-610X030P2423M1030962420 49.76 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83