Item description/product images

Self-aligning pads with O-ring, Form O
  • Self-aligning pads with O-ring, Form O
DescriptionMaterial:Body carbon steel.
Form O stainless steel with diamond surface.
Version:Body tempered and black oxidised.
Form O surface comparable to 100 grade abrasive grit.
Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02002_O Self-aligning pads with O-ring, Form O 268 kB


Self-aligning pads with O-ring, Form O

Item selection/filter

Order No.DesignD1D2D3LL1L3WBall-ØLoad rating
max. kN
(static load only)
02002-504X012O108M412,53,5228711,5 33.89 €
02002-504X025O108M425,59228711,5 35.71 €
02002-505X017O1311M517,56,53281019,8 36.37 €
02002-505X026O1311M526,593281019,8 37.32 €
02002-506X021O1714M6217,53281327,4 39.35 €
02002-508X024O1919M8248,54241538,6 45.34 €
02002-510X028O2421M102894242058,3 49.85 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83