Item description/product images

Self-aligning pads with O-ring, Form K
  • Self-aligning pads with O-ring, Form K
DescriptionMaterial:Body carbon steel.
Ball POM.
Version:Body tempered.
POM ball white.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secures against rotation.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02002_K Self-aligning pads with O-ring, Form K 257 kB


Self-aligning pads with O-ring, Form K

Item selection/filter

Order No.DesignD1D2D3LL1Ball-ØLoad rating
max. kN
(static load only)
02002-704X012K106M4124,572 29.22 €
02002-704X025K106M4251272 30.05 €
02002-705X016K138,5M5165104 32.57 €
02002-705X025K138,5M52512104 33.52 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83