Item description/product images

Self-aligning pads with O-ring, Form F
  • Self-aligning pads with O-ring, Form F
DescriptionMaterial:Body carbon steel.
Ball tool steel.
Version:Body tempered.
Ball hardened, black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secures against rotation.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02002_F Self-aligning pads with O-ring, Form F 302 kB

Drawings

Self-aligning pads with O-ring, Form F

Item selection/filter

Order No.DesignD1D2D3LL1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02002-304X012F106M4124,5712 32.57 €
02002-304X025F106M42512712 34.37 €
02002-305X016F138,5M51651020 36.18 €
02002-305X025F138,5M525121020 37.16 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83