Item description/product images

Self-aligning pads with O-ring, Form C
  • Self-aligning pads with O-ring, Form C
DescriptionMaterial:Body carbon steel.
Ball tool steel.
Version:Body tempered.
Ball hardened, black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secures against rotation.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02002_C Self-aligning pads with O-ring, Form C 201 kB


Self-aligning pads with O-ring, Form C

Item selection/filter

Order No.DesignD1D2D3LL1Ball-ØLoad rating
max. kN
(static load only)
02002-104X012C106M4124,5712 30.35 €
02002-104X025C106M42512712 31.46 €
02002-105X016C138,5M51651020 33.70 €
02002-105X025C138,5M525121020 34.79 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83