Item description/product images

Stop, adjustable with end position feedback
  • Stop, adjustable with end position feedback
DescriptionMaterial:Screw and plunger stainless steel 1.4301
Guide bush stainless steel 1.4112
Sensor housing stainless steel.
Version:Screw and plunger, bright.
Guide bushing, bright.
Sensor housing, bright.
Inductive sensor:
Relay (NO)
Operating voltage 10 - 30 V DC
Operating current 100 mA
Switching distance 0,8
Protection class: IP 67
Connection type: 0,3 m cable, PUR, with plug connector
Temperature range: -25°C - +70°C
Approval: CE, c-UL-us
Note:The ensured sensing distance is achieved if the plunger is actuated flush up to the stop surface of the guide bush. The sensor is supplied unassembled.

Installation recommendation: glue in with Loctite 638.

Caution: screw sensor in until it comes to a stop.
Safety:The use of adjustable stops is not suitable for protecting people.Design reference:
5) LED-indicator

BN = brown
BK = black
BU = blue
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02160 Stop, adjustable with end position feedback 167 kB


Stop, adjustable with end position feedback

Item selection/filter

Order No.

02160-0803521M83235,22513 95.39 €
02160-1003522M103235,22517 95.39 €
02160-1203523M123235,22519 95.39 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83