Item description/product images

Fixture feet with internal thread, Form D
  • Fixture feet with internal thread, Form D
DescriptionMaterial:Body carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02070_D Fixture feet with internal thread, Form D 255 kB

Drawings

Fixture feet with internal thread, Form D

Item selection/filter

Order No.FormDD1EHH1SWCADAcc.PriceOrder
02070-406X20DM69,5-201210 13.04 €
02070-406X40DM69,5-401210 11.72 €
02070-410X32DM1016,5-321817 18.78 €
02070-410X63DM1016,5-631817 18.78 €
02070-412X32DM1218,5-321819 21.09 €
02070-412X63DM1218,5-631819 21.46 €
02070-416X50DM1623-502424 37.29 €
02070-416X100DM1623-1002424 31.29 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83