Item description/product images

Fixture feet with internal thread, Form B
  • Fixture feet with internal thread, Form B
DescriptionMaterial:Body carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02070_B Fixture feet with internal thread, Form B 248 kB

Drawings

Fixture feet with internal thread, Form B

Item selection/filter

Order No.FormDD1EHH1SWCADAcc.PriceOrder
02070-206X20BM69,52201210 9.73 €
02070-206X40BM69,52401210 9.05 €
02070-210X32BM1016,53321817 11.04 €
02070-210X63BM1016,53631817 12.63 €
02070-212X32BM1218,53321819 14.35 €
02070-212X63BM1218,53631819 14.69 €
02070-216X50BM16234502424 16.59 €
02070-216X100BM162341002424 17.40 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83