Item description/product images

Fixture feet with internal thread, Form A
  • Fixture feet with internal thread, Form A
DescriptionMaterial:Body carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02070_A Fixture feet with internal thread, Form A 258 kB

Drawings

Fixture feet with internal thread, Form A

Item selection/filter

Order No.FormDD1EHH1SWCADAcc.PriceOrder
02070-106X20AM69,52201210 4.69 €
02070-106X40AM69,52401210 4.52 €
02070-110X32AM1016,53321817 7.52 €
02070-110X63AM1016,53631817 8.11 €
02070-112X32AM1218,53321819 9.28 €
02070-112X63AM1218,53631819 10.04 €
02070-116X50AM16234502424 11.51 €
02070-116X100AM162341002424 12.78 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83