Item description/product images

Rest pads with positioning pin Form C
  • Rest pads with positioning pin Form C
DescriptionMaterial:Body carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Rest pads are for supporting machined and unmachined parts. They can also be used as stops and thrust pads in fixtures and toolmaking. Studs or grub screws can be screwed and glued into the tapped hole D to make a support with external thread.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02029_C Rest pads with positioning pin Form C 154 kB

Drawings

Rest pads with positioning pin Form C

Item selection/filter

Order No.FormDD1D3EHH1PTCADAcc.PriceOrder
02029-310020CM1017,815725201024 23.52 €
02029-310040CM1017,810746401024 57.90 €
02029-316030CM1625,8201340301641 32.60 €
02029-316060CM1625,8201370601641 35.01 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83