L-profiles unequal grey cast iron or aluminium
01440

L-profiles unequal grey cast iron or aluminium

go back

Item description/product images

L-profiles unequal grey cast iron or aluminium
  • L-profiles unequal grey cast iron or aluminium
  • L-profiles unequal grey cast iron or aluminium
DescriptionMaterial:GJL 250 annealed or EN AW-7075.Drawing reference:
machined surfaces: ±0.25 mm
tolerances of lengths: ≤200 mm: +3/+10
from 201 mm to 590 mm: +8/+15
≥ 600 mm: +20/+50
DownloadHere is all the information as a PDF datasheet:
 Datasheet 01440 L-profiles unequal grey cast iron or aluminium 138 kB

Drawings

L-profiles unequal grey cast iron or aluminium

Overview of items (compressed)

Item selection/filter
Order No.
grey cast iron
Order No.
Aluminium
L = lengthB

HSFilter
01440-01X01440-201X150/300325012
01440-02X01440-202X150/300406312
01440-03X01440-203X200/300/600/800638016
01440-04X01440-204X200/300/600/10008010020
01440-05X01440-205X200/300/600/100010012520
01440-06X01440-206X200/300/60012516025
01440-07X01440-207X200/300/60016020032
01440-08X01440-208X300/60020025036
01440-09X01440-209X300/60025031536
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83