Rotisserie grill

go back
  • Grill instead of machines: norelem products with a difference.

Rotisserie grill

Grill instead of machines: norelem products with a difference
Summer is just around the corner, along with the barbecue season. Hobby inventor Markus F. delighted us with his creative idea: building from norelem parts not an industrial machine, but a rotisserie grill. We were happy to support him by providing our standard elements.
The grill is operated by means of two vertically-mounted gas ceramic burners. These ceramic burners can produce a remarkable temperature of approx. 800°C.
The distance of the rotisserie spit and electric motor is adjusted by means of two square profiles on the top. With the two

»Ball lock pinsself-locking stainless steel, the rotisserie spit and electric motor can be positioned using the holes, meaning that they are well secured and cannot slip away uncontrolled.

The »Knurled screws and »Knurled nuts highsteel and stainless steel, DIN 466 are required for assembling the grill. Thanks to how easy it is to assemble and disassemble, it can be stored in a space-saving manner.

norelem products in the rotisserie grill
Grill instead of machines: norelem products with a difference:
Bon appetit!
norelem products with a difference:
Thanks to the simple assembly and disassembly, the grill can be stored in a space-saving manner.
norelem in the project:
description
DIN 934 stainless-steel hexagon nut
DIN 912 socket head screw

DIN 466 M8 high knurled nut
M8X60 knurled screw
Ball lock pin
Order no.

»07210-105

»07160-105X12

»07160-105X30

»06110-082

»06130-081X60

»03194-2306040