Master's thesis: Milling fixture

go back

Master's thesis:

Milling fixture

As part of his thesis Johannes Schneider designed a milling fixture featuring norelem components. By use of the milling fixture slots can be milled into a fabricated part.
The fixture enables a 90° horizontal swing. It is also possible to move the cutting position. The workpieces are clamped by the movable clamping claw.
A wide range of products by norelem were used in the milling fixture, e.g. precision indexing plungers by means of which the positions of the movements are adjusted.
norelem in the project:
description
1x Clamping lever external thread
4x Bush tapered
2x Precision indexing plunger
2x Machine handle revolving
4x Plain bearing sintered bronze
6x Thrust screw with radiused half-dog point
4x Shoulder screw
3x Star grip
6x T-slot bolt
6x Hexagon nut
4x Shoulder screw
2x Ledge handle
2x Machine handle
2x Pull handle
4x Spring plunger
2x Ball-end thrust screw
2x Locating pin
1x Clamping lever flat
1x Clamping lever flat
1x Clamping lever external thread
3x Clamp strap straight aluminium
4x Hexagon nut
1x Loctite 10ml
2x Spring
2x Spring
4x Studs
4x Studs
Order no.

»06460-21027x20

»03184-10

»03182-010

»06313-208

»23761-02002620

»07123-08x35

»07534-06x40

»06208-45010x50

»07040-1450

»07240-121

»07534-10x16

»06952-086053

»06290-220

»06916-100051

»03030-210

»07110-50820

»02020-406

»06458-210x35

»06458-210x25

»06460-21027x50

»04080-208

»07240-08

»97990-6030010

»07650-08

»07650-10

»07020-208

»07020-408