Solarthermisches Kraftwerk GreenAirEnergy mit norelem Produkten
Products
The norelem latches with their latch plates join the wooden housing to the absorber unit.

»Spannverschlüsse 05552-1611451
»Gegenhaken Form A 05552-9143381

The conical clamping is part of the lever mechanism. It connects the actuation of the displacement piston to the actuator lever which is connected to the crankshaft by the connecting rod.

»Konus Spannring Form B 23351-2047