Racing car
Parts list
Also in this year, norelem shall support the Formula Student competition with its standard elements.
Intake assembly
Applications
description
Order no.
Spring stop DK
Restrictor centring
Restrictor forming
Restrictor forming
Restrictor forming
Shaft lock
Bearing lock
Studs for air box
Air box support
10x cylindrical pin ISO 8734 2 x 12
10x cylindrical pin ISO 8734 2 x 8
20x cylindrical pin ISO 8734 2 x 16
40x cylindrical pin ISO 8734 4 x 16
10x cylindrical pin ISO 8734 5 x 16
10x retaining ring for shaft DIN 471 - 5 x 0.6
4x retaining ring for borehole DIN 472 - 10 x 1
25x stud bolt
10x rod ends M6

03320-02X

03320-02X

03320-02X

03320-04X

03320-05X

07330-050600

07331-101000

07020-206

27628-106

Clutch assembly
Applications
description
Order no.
Mounting screw
Cylinder screw
Cylinder mounting
4 x stud bolt
6 x stud bolt
8 x cylinder bolt with hexagon socket, DIN 6912 stainless steel

07670-1060302

07670-1050202

07161-105X16

Shifting assembly
Applications
description
Order no.
clutch lever
fixture for selector shaft
Connection holder cylinder
10 x threaded pin DIN 913 M3x5
5 x circlip for shafts
10 x stud bolt

07165-03X

07330-141000

07670-1050201

Cooling assembly
Applications
description
Order no.
pump bracket
engine flange
4x threaded stud DIN 6379 M6 x 40 x 9 x 20
8x threaded stud M6 x 25 x 10 x 12

07030-0640

07020-106

Fuel assembly
Applications
description
Order no.
injector holder in rail
rail holder to air box
rail holder to air box
30x set screw with hexagon socket und spherical seating DIN 913
30x set screw with hexagon socket und spherical seating DIN 913
30x washers version medium DIN 125 form A

07165-104X

07165-104X

07300-104

Oil system assembly
Applications
description
Order no.
Plate to crank case / flange
30 x socket head screw with hexagon socket, DIN 6912 stainless

07161-106X

General
Applications
description
Order no.
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
screws/washers
1x repair kit
1x magnetic lifters
1x magnetic lifters
1x magnetic lifters
12x fasteners with latch
12x counter hook
4x fasteners with spring clip
4x counter hook
50x washers type medium DIN 125 form A
50x washers type medium DIN 125 form A
50x washers type medium DIN 125 form A
50x washers type medium DIN 125 form A
50x washers type medium DIN 125 form A
50x washers type medium DIN 125 form A
200x washers type medium DIN 125 form A

07666

09150-02

09150-03

09150-04

05531-1420492

05526-91420142

05552-1611682

05552-9143382

07300-103

07300-104

07300-105

07300-108

07300-110

07300-112

07300-106