Pick & Place
Unit
The mechanical design of this Pick & Place unit was created exclusively with norelem standard components.
Integrating standard components usually ensures faster development timeframes and system upgrades are easier. Cost-efficient development and maintenance can thus be achieved.
Shaft pneumatics
Description
1x pneumatic portal module
2x industrial shock absorbers
2x inductive proximity switches
2x plug connectors with screw fitting
1x strip
1x rectangular plate
4x rhombic nuts for T-slot
Order no.
20200-1090X285
26300-1415010
20910-030
20950-030X2000
01160-207X300
01140-205X600
07080-106
Note





Processed
Processed
Ball screws
Description
2x carriages
2x profile guide rails
1x rolled ball screw
1x housing for flange nut
1x fixed bearing unit
1x loose bearing unit
1x elastomer claw coupling
2x strips
Order no.
21400-20107801
21410-2020X0520
24055-16052X540
24070-016
24072-010
24074-010
23022-008
01160-204X600
Note


Processed




Processed
Fixture design
Description
2x receiver bushings
2x centring bushes
2x locating cylinders
1x toggle locator
2x adjustable toggle locators
3x tie-rod bolts
1x screw fastening
1x straight bolt
1x joint bar
1x hook clamp
Order no.
03155-13
03154-213013
03153-13013
02000-308
02005-308
02035-08025
03085-08
03105-08
04378-08032
04373-08030
Note
Handling units
Description
2x double bases
2x double clamp bases
2x adjusting rings
4x stainless steel columns
2x pneumatic rotary modules
4x pneumatic linear modules
2x gripper modules
4x gripper fingers
4x industrial shock absorbers
8x industrial shock absorbers
4x inductive proximity switches
8x inductive proximity switches
4x inductive proximity switches
8x plug connectors with screw fitting
24x centring rings
2x base clamps
2x round tubes
2x tube stoppers for round tubes
Order no.
29205-2302
29207-2302
29215-302
29240-301X0400
20060-024
20034-4060
20100-100170
-
26300-1210010
26300-0810008
20915-020
20900-020X5000
20900-040
20950-010X2000
20240-0705
29010-30
29050-0230X500
29056-030200
Note

Processed
Table
Description
4x rubber buffers
1x table plate
Order no.
26106-05002055
-
Note