Pick & Place 2.0
Unit
The mechanical design of this Pick & Place unit was created exclusively with norelem standard components.
Integrating standard components usually ensures faster development timeframes and system upgrades are easier. Cost-efficient development and maintenance can thus be achieved.
Ball screws
Description
2x carriages
2x profile guide rails
1x rolled ball screw
1x housing for flange nut
1x fixed bearing unit
1x loose bearing unit
1x elastomer claw coupling
2x strips
Order no.
21400-20107801
21410-2020X0520
24055-16052X540
24070-016
24072-010
24074-010
23022-008
01160-204X600
Note
Handling units
Description
1x double bases
1x double clamp bases
1x adjusting rings
2x stainless steel columns
1x pneumatic rotary modules
2x pneumatic linear modules
2x grip modules
2x gripper fingers
2x industrial shock absorbers
4x industrial shock absorbers
2x inductive proximity switches
4x inductive proximity switches
2x inductive proximity switches
4x plug connectors with screw fitting
12x centring rings
1x base clamps
2x round tubes
2x tube stoppers for round tubes
Order no.
29205-2302
29207-2302
29215-302
29240-301X0400
20060-024
20034-4060
20100-100170
-
26300-1210010
26300-0810008
20915-020
20900-020X5000
20900-040
20950-010X2000
20240-0705
29010-30
29050-0230X500
29056-030200
Note
Table
Description
4x rubber-metal buffers
1x table plate
Order no.
26106-05002055
-
Note
Conveyor unit
Description
2x toothed belt pulley profile AT10
1x splined shaft profile AT10
2x toothed belt pulley Profile T10
1x splined shaft profile T10
2x parallel key
2x toothed belt AT10 32 wide
4x ball-end thrust screw
2x pin plunger
2x guide carriage
2x metal bellow coupling
4x washer
2x toothed belt T10 25 wide
2x plain bearing
12x probe
22x plastic plain bearing
1x parallel key
4x stops
1x profile guide rail
1x parallel key
2x assembly bracket
1x linear module
Order no.
22003-103220
22008-10020
22002-102516
22007-10016
03288-03X28
22057-10321400
07110-20850
03020-5062
21420-12103501
23000-004
07375-00645
22052-10250890
23710-11081008
33020-08160
23710-12081007
03288-08X36
03083-08032
21425-1210X0306
03288-08X50
21190-12
20036-6200
Note