Demo unit made from standard components

go back
norelem provides drive solutions
Demo unit made from standard components
In Pick & Place equipment norelem presents a wide variety of parts from the new Drive Technology series in the product range and their functional capabilities. The combination of toothed belts, toothed wheels, drive elements and robotics units is an ideal means for implementing many and varied solutions to tasks in the handling, transport and mechanical engineering fields.
The use of toothed belts is frequently seen in materials handling, control and linear technology. Toothed belts easily manage the dynamic motions and long travels that are required in these fields. On doing so they are rugged and durable, transmit powerful forces, operate extremely precisely and are quiet.
Haftnotizbücher Vorrichtung norelem Pick and Place
With the Pick & Place fixture norelem shows what is possible using the standard parts that are new in the norelem product portfolio.
A grip module picks a norelem notebook out of a storage space and transfers it to a conveyor belt. A second module, in turn, puts the item on a second belt. These conveyor belts consist of a toothed belt that is driven by a servomotor. At the end of the second belt the notebook can be taken from the dispenser chute.
This fixture can be simply constructed largely from CAD data provided by norelem.
Toothed belts, pulleys, splined shafts and other drive elements are new to the product portfolio. Flexible, productive and simple automation solutions can arise from them.