Applications

go back
norelem in action
Tutorials and examples of best practice
We can show you how it's done....
Side clamp
Locator
Expandable slot key
Adjustable gooseneck clamp strap
Threaded spindle for swivel foot, steel or stainless steel
Threaded spindle for levelling foot, steel or stainless steel
Threaded spindle for ECO-Line levelling foot, steel or stainless steel
Screw rest with flat face, steel
Clamp strap with stepped heel
Gooseneck clamp strap with narrow pin
Open U clamp strap DIN 6315
Open clamp strap with pin, steel and aluminium
Open clamp strap with bearing DIN 6315 C
Clamp strap spring
Locating pin with ball end, form B
Expandable mandrel collet
Clamp strap with flattened ball
Knurled nut with toggle clamp
Thumb screw with toggle clamp, grey cast iron
Threaded spindle and thrust plate
Support element
Indexing pin without collar
Locking pin with safety device at the interlock
Hook clamp with collar and cam lever
Tilting bracket type I & adjustable mounting foot for aluminium profile
Hammerhead nut and hammerhead screw
Ball-end thrust screw and button head screw
Self-tapping threaded inserts with slot
Lifting bolt with ring lock
Standard fastener type I
Universal fastener type I
Central fastener type I
Automatic fastener type I
Assembly angle bracket type I
Assembly angle bracket type I
Clevis joint for threaded end
Sliding clamp strap
Pivoting clamp strap
Screw clamp strap
Positioning unit
Toggle clamps
norelem toggle clamps
Clamp strap, double-sided
Clamp straps, slotted heel
Adjusting nut
Gas spring application film
Gas springs
Industrie-Stoßdämpfer Funktionsweise Anwendungsfilm
shock absorbers
Swivel angle
Niederhalter schwenkbar Anleitungsfilm
Hold-down clamp rotatable
Welle-Nabe-Verbindung Funktionsweise Anwendungsfilm
Shaft-hub clamping sets
Verstelleinheit Funktionsweise Anwendungsbeispiel
Adjusting Units
Riemenantrieb Anwendung Anleitungsfilm
Belt Drive
Schwenkspanner Anwendungsbeispiel
Swing clamps
Kugelgewindetrieb Anleitungsfilm
Application ball type linear drive
Anschlagwirbel Anwendungsbeispiel
360 degree swivel ring
Rollenführung Anwendungsfilm
Roller guide rails
Linear modules