norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing polyamide 6.
Hollow shaft stainless steel.
Sight glass plastic.
Grub screw stainless steel.
Version:Housing impact-resistant.
Hollow shaft and grub screw bright.
Dial black, digits white.
Note:Position indicators enable the direct reading of set values at a glance.
The value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their very clear display and fine scale. They have a torque support that is inserted into a hole on the opposite side.
Technical data:– Counter consisting of 5 10-position dials + fine scale
– Height of figures about 7 mm
– Hollow shaft Ø 20 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
– Dust-proof
On request:– Counter cover made of mineral glass
– Axial sealing (dust-proof)
– Waterproof
– Vibration protection
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21904-05_Datasheet_32254_Position_indicators_with_stainless_steel_hollow_shaft--en 246 kB

Drawings

Position indicators with stainless steel hollow shaft

Item selection/filter

Order No.Main
colour
B

DHLPitchDecimal
point in
position
max.
rpm
Assembly
position
Count directionIndicator
after one
rotation
CADAcc.PriceOrder
21904-05-01001111orange RAL 200438,52067,54811500110001,0 93.69 €
21904-05-01002111orange RAL 200438,52067,5481250011000,10 93.69 €
21904-05-01001121orange RAL 200438,52067,54811500120001,0 93.69 €
21904-05-01002121orange RAL 200438,52067,5481250012000,10 93.69 €
21904-05-01001211orange RAL 200438,52067,54811500210001,0 93.69 €
21904-05-01002211orange RAL 200438,52067,5481250021000,10 93.69 €
21904-05-01001221orange RAL 200438,52067,54811500220001,0 93.69 €
21904-05-01002221orange RAL 200438,52067,5481250022000,10 93.69 €
21904-05-01001311orange RAL 200438,52067,54811500310001,0 93.69 €
21904-05-01002311orange RAL 200438,52067,5481250031000,10 93.69 €
21904-05-01001321orange RAL 200438,52067,54811500320001,0 93.69 €
21904-05-01002321orange RAL 200438,52067,5481250032000,10 93.69 €
21904-05-01001411orange RAL 200438,52067,54811500410001,0 93.69 €
21904-05-01002411orange RAL 200438,52067,5481250041000,10 93.69 €
21904-05-01001421orange RAL 200438,52067,54811500420001,0 93.69 €
21904-05-01002421orange RAL 200438,52067,5481250042000,10 93.69 €
21904-05-01501111orange RAL 200438,52067,5481,51500110001,5 93.69 €
21904-05-01501121orange RAL 200438,52067,5481,51500120001,5 93.69 €
21904-05-01501211orange RAL 200438,52067,5481,51500210001,5 93.69 €
21904-05-01501221orange RAL 200438,52067,5481,51500220001,5 93.69 €
21904-05-01501311orange RAL 200438,52067,5481,51500310001,5 93.69 €
21904-05-01501321orange RAL 200438,52067,5481,51500320001,5 93.69 €
21904-05-01501411orange RAL 200438,52067,5481,51500410001,5 93.69 €
21904-05-01501421orange RAL 200438,52067,5481,51500420001,5 93.69 €
21904-05-02001111orange RAL 200438,52067,54821500110002,0 93.69 €
21904-05-02001121orange RAL 200438,52067,54821500120002,0 93.69 €
21904-05-02001211orange RAL 200438,52067,54821500210002,0 93.69 €
21904-05-02001221orange RAL 200438,52067,54821500220002,0 93.69 €
21904-05-02001311orange RAL 200438,52067,54821500310002,0 93.69 €
21904-05-02001321orange RAL 200438,52067,54821500320002,0 93.69 €
21904-05-02001411orange RAL 200438,52067,54821500410002,0 93.69 €
21904-05-02001421orange RAL 200438,52067,54821500420002,0 93.69 €
21904-05-02501111orange RAL 200438,52067,5482,51500110002,5 93.69 €
21904-05-02501121orange RAL 200438,52067,5482,51500120002,5 93.69 €
21904-05-02501211orange RAL 200438,52067,5482,51500210002,5 93.69 €
21904-05-02501221orange RAL 200438,52067,5482,51500220002,5 93.69 €
21904-05-02501311orange RAL 200438,52067,5482,51500310002,5 93.69 €
21904-05-02501321orange RAL 200438,52067,5482,51500320002,5 93.69 €
21904-05-02501411orange RAL 200438,52067,5482,51500410002,5 93.69 €
21904-05-02501421orange RAL 200438,52067,5482,51500420002,5 93.69 €
21904-05-03001111orange RAL 200438,52067,54831500110003,0 93.69 €
21904-05-03001121orange RAL 200438,52067,54831500120003,0 93.69 €
21904-05-03001211orange RAL 200438,52067,54831500210003,0 93.69 €
21904-05-03001221orange RAL 200438,52067,54831500220003,0 93.69 €
21904-05-03001311orange RAL 200438,52067,54831500310003,0 93.69 €
21904-05-03001321orange RAL 200438,52067,54831500320003,0 93.69 €
21904-05-03001411orange RAL 200438,52067,54831500410003,0 93.69 €
21904-05-03001421orange RAL 200438,52067,54831500420003,0 93.69 €
21904-05-04001111orange RAL 200438,52067,54841375110004,0 93.69 €
21904-05-04001121orange RAL 200438,52067,54841375120004,0 93.69 €
21904-05-04001211orange RAL 200438,52067,54841375210004,0 93.69 €
21904-05-04001221orange RAL 200438,52067,54841375220004,0 93.69 €
21904-05-04001311orange RAL 200438,52067,54841375310004,0 93.69 €
21904-05-04001321orange RAL 200438,52067,54841375320004,0 93.69 €
21904-05-04001411orange RAL 200438,52067,54841375410004,0 93.69 €
21904-05-04001421orange RAL 200438,52067,54841375420004,0 93.69 €
21904-05-05001111orange RAL 200438,52067,54851300110005,0 93.69 €
21904-05-05001121orange RAL 200438,52067,54851300120005,0 93.69 €
21904-05-05001211orange RAL 200438,52067,54851300210005,0 93.69 €
21904-05-05001221orange RAL 200438,52067,54851300220005,0 93.69 €
21904-05-05001311orange RAL 200438,52067,54851300310005,0 93.69 €
21904-05-05001321orange RAL 200438,52067,54851300320005,0 93.69 €
21904-05-05001411orange RAL 200438,52067,54851300410005,0 93.69 €
21904-05-05001421orange RAL 200438,52067,54851300420005,0 93.69 €
21904-05-06001111orange RAL 200438,52067,54861250110006,0 93.69 €
21904-05-06001121orange RAL 200438,52067,54861250120006,0 93.69 €
21904-05-06001211orange RAL 200438,52067,54861250210006,0 93.69 €
21904-05-06001221orange RAL 200438,52067,54861250220006,0 93.69 €
21904-05-06001311orange RAL 200438,52067,54861250310006,0 93.69 €
21904-05-06001321orange RAL 200438,52067,54861250320006,0 93.69 €
21904-05-06001411orange RAL 200438,52067,54861250410006,0 93.69 €
21904-05-06001421orange RAL 200438,52067,54861250420006,0 93.69 €
21904-05-10001111orange RAL 200438,52067,548101150110010,0 93.69 €
21904-05-10001121orange RAL 200438,52067,548101150120010,0 93.69 €
21904-05-10001211orange RAL 200438,52067,548101150210010,0 93.69 €
21904-05-10001221orange RAL 200438,52067,548101150220010,0 93.69 €
21904-05-10001311orange RAL 200438,52067,548101150310010,0 93.69 €
21904-05-10001321orange RAL 200438,52067,548101150320010,0 93.69 €
21904-05-10001411orange RAL 200438,52067,548101150410010,0 93.69 €
21904-05-10001421orange RAL 200438,52067,548101150420010,0 93.69 €
21904-05-01001112black38,52067,54811500110001,0 93.69 €
21904-05-01002112black38,52067,5481250011000,10 93.69 €
21904-05-01001122black38,52067,54811500120001,0 93.69 €
21904-05-01002122black38,52067,5481250012000,10 93.69 €
21904-05-01001212black38,52067,54811500210001,0 93.69 €
21904-05-01002212black38,52067,5481250021000,10 93.69 €
21904-05-01001222black38,52067,54811500220001,0 93.69 €
21904-05-01002222black38,52067,5481250022000,10 93.69 €
21904-05-01001312black38,52067,54811500310001,0 93.69 €
21904-05-01002312black38,52067,5481250031000,10 93.69 €
21904-05-01001322black38,52067,54811500320001,0 93.69 €
21904-05-01002322black38,52067,5481250032000,10 93.69 €
21904-05-01001412black38,52067,54811500410001,0 93.69 €
21904-05-01002412black38,52067,5481250041000,10 93.69 €
21904-05-01001422black38,52067,54811500420001,0 93.69 €
21904-05-01002422black38,52067,5481250042000,10 93.69 €
21904-05-01501112black38,52067,5481,51500110001,5 93.69 €
21904-05-01501122black38,52067,5481,51500120001,5 93.69 €
21904-05-01501212black38,52067,5481,51500210001,5 93.69 €
21904-05-01501222black38,52067,5481,51500220001,5 93.69 €
21904-05-01501312black38,52067,5481,51500310001,5 93.69 €
21904-05-01501322black38,52067,5481,51500320001,5 93.69 €
21904-05-01501412black38,52067,5481,51500410001,5 93.69 €
21904-05-01501422black38,52067,5481,51500420001,5 93.69 €
21904-05-02001112black38,52067,54821500110002,0 93.69 €
21904-05-02001122black38,52067,54821500120002,0 93.69 €
21904-05-02001212black38,52067,54821500210002,0 93.69 €
21904-05-02001222black38,52067,54821500220002,0 93.69 €
21904-05-02001312black38,52067,54821500310002,0 93.69 €
21904-05-02001322black38,52067,54821500320002,0 93.69 €
21904-05-02001412black38,52067,54821500410002,0 93.69 €
21904-05-02001422black38,52067,54821500420002,0 93.69 €
21904-05-02501112black38,52067,5482,51500110002,5 93.69 €
21904-05-02501122black38,52067,5482,51500120002,5 93.69 €
21904-05-02501212black38,52067,5482,51500210002,5 93.69 €
21904-05-02501222black38,52067,5482,51500220002,5 93.69 €
21904-05-02501312black38,52067,5482,51500310002,5 93.69 €
21904-05-02501322black38,52067,5482,51500320002,5 93.69 €
21904-05-02501412black38,52067,5482,51500410002,5 93.69 €
21904-05-02501422black38,52067,5482,51500420002,5 93.69 €
21904-05-03001112black38,52067,54831500110003,0 93.69 €
21904-05-03001122black38,52067,54831500120003,0 93.69 €
21904-05-03001212black38,52067,54831500210003,0 93.69 €
21904-05-03001222black38,52067,54831500220003,0 93.69 €
21904-05-03001312black38,52067,54831500310003,0 93.69 €
21904-05-03001322black38,52067,54831500320003,0 93.69 €
21904-05-03001412black38,52067,54831500410003,0 93.69 €
21904-05-03001422black38,52067,54831500420003,0 93.69 €
21904-05-04001112black38,52067,54841375110004,0 93.69 €
21904-05-04001122black38,52067,54841375120004,0 93.69 €
21904-05-04001212black38,52067,54841375210004,0 93.69 €
21904-05-04001222black38,52067,54841375220004,0 93.69 €
21904-05-04001312black38,52067,54841375310004,0 93.69 €
21904-05-04001322black38,52067,54841375320004,0 93.69 €
21904-05-04001412black38,52067,54841375410004,0 93.69 €
21904-05-04001422black38,52067,54841375420004,0 93.69 €
21904-05-05001112black38,52067,54851300110005,0 93.69 €
21904-05-05001122black38,52067,54851300120005,0 93.69 €
21904-05-05001212black38,52067,54851300210005,0 93.69 €
21904-05-05001222black38,52067,54851300220005,0 93.69 €
21904-05-05001312black38,52067,54851300310005,0 93.69 €
21904-05-05001322black38,52067,54851300320005,0 93.69 €
21904-05-05001412black38,52067,54851300410005,0 93.69 €
21904-05-05001422black38,52067,54851300420005,0 93.69 €
21904-05-06001112black38,52067,54861250110006,0 93.69 €
21904-05-06001122black38,52067,54861250120006,0 93.69 €
21904-05-06001212black38,52067,54861250210006,0 93.69 €
21904-05-06001222black38,52067,54861250220006,0 93.69 €
21904-05-06001312black38,52067,54861250310006,0 93.69 €
21904-05-06001322black38,52067,54861250320006,0 93.69 €
21904-05-06001412black38,52067,54861250410006,0 93.69 €
21904-05-06001422black38,52067,54861250420006,0 93.69 €
21904-05-10001112black38,52067,548101150110010,0 93.69 €
21904-05-10001122black38,52067,548101150120010,0 93.69 €
21904-05-10001212black38,52067,548101150210010,0 93.69 €
21904-05-10001222black38,52067,548101150220010,0 93.69 €
21904-05-10001312black38,52067,548101150310010,0 93.69 €
21904-05-10001322black38,52067,548101150320010,0 93.69 €
21904-05-10001412black38,52067,548101150410010,0 93.69 €
21904-05-10001422black38,52067,548101150420010,0 93.69 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Ukraine
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83