norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps variable vertical with horizontal foot
05302

Toggle clamps variable vertical with horizontal foot

go back

Item description/product images

DescriptionMaterial:Steel.
Grip made of 2-component plastic.
Version:Tempered and electro zinc-plated.
Grip element oil-resistant.
Note:The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 35 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2.500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05302 Toggle clamps variable vertical with horizontal foot 253 kB

Drawings

Toggle clamps variable vertical with horizontal foot

Item selection/filter

Order No.hole
arrangement
AA1A2A3BB1B2B3B4B5B6D

D1HH2H3H4H6LL1L3L5L6max.
clamping
height
F
kN
CADAcc.PriceOrder
05302-035225,742,432,412,727481063228245,51912941104210093,751,33060123351,1 33.63 €
05302-040125,4533825,433601384840306,525160621460126116634076154402,5 35.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Russia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83