norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.0718.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:Rigid couplings transmit high torques without rotational play. They are used where there are no shaft displacements or alignment errors. Wear-free and maintenance-free. Screws secured to avoid vibration induced loosening.

The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.

Maximum speed 4000 rpm.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.
Version with DIN 6885/1 parallel keyway, tolerance P9.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23052 Rigid couplings two-piece 205 kB
 Technical information about shaft couplings 2,4 MB

Drawings

Rigid couplings two-piece

Item selection/filter

Order No.Main
material
C
(DIN 912-12.9)
Tightening
torque of
screws Nm
D1D4LRNominal
torque
Nm
CADAcc.PriceOrder
23052-1080steelM3x82,18243526,850 44.83 €
23052-1100steelM4x124,610294532,770 48.74 €
23052-1120steelM4x124,612294532,770 48.74 €
23052-1140steelM5x169,514345039,4190 55.12 €
23052-1150steelM5x169,515345039,4190 55.12 €
23052-1160steelM5x169,516345039,4190 55.12 €
23052-1190steelM6x181619426548,2300 65.01 €
23052-1200steelM6x181620426548,2350 65.01 €
23052-1250steelM6x181625457550,8390 71.66 €
23052-1300steelM6x181630548358,6475 98.35 €
23052-1350steelM8x253935679574,11100 127.50 €
23052-1400steelM8x2539407710883,41325 167.66 €
23052-1500steelM10x2577508512493,22250 196.18 €
Order No.Main
material
C
(DIN 912 A2-70)
Tightening
torque of
screws Nm
D1D4LRNominal
torque
Nm
CADAcc.PriceOrder
23052-2080stainless steelM3x81,18243526,816 62.58 €
23052-2100stainless steelM4x122,510294532,770 71.08 €
23052-2120stainless steelM4x122,512294532,770 71.08 €
23052-2140stainless steelM5x165,414345039,4160 90.53 €
23052-2150stainless steelM5x165,415345039,4160 90.53 €
23052-2160stainless steelM5x165,416345039,4160 90.53 €
23052-2190stainless steelM6x189,619426548,2260 125.05 €
23052-2200stainless steelM6x189,620426548,2300 125.05 €
23052-2250stainless steelM6x189,625457550,8325 133.46 €
23052-2300stainless steelM6x189,630548358,6400 195.86 €
23052-2350stainless steelM8x252335679574,1438 237.20 €
23052-2400stainless steelM8x2523407710883,4445 309.42 €
23052-2500stainless steelM10x2546508512493,2688 406.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83