|
|
23012-01Beam couplings aluminium with detachable clamp hubs |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium.Version:Bright.Note:Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With detachable clamp hub for shaft fastening.Temperature range:-50 °C to +150 °C.Assembly:The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone. DIN 6885 keyway.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | D1 (H7) | D2 (H7) | D1/D2 min. | D1/D2 max. | D4 | L | L1 | L2 | Nom. torque Nm
| Torsional stiffness (10⁻³ Nm/rad) | Moment of inertia (gm²) | CAD | Acc. | Price | Order |
---|
23012-01-0250280606 | 25 | 6 | 6 | 6 | 12 | 25 | 28 | 8 | 4 | 7 | 0,733 | 0,00228 | | | 55.50 € | | 23012-01-0400480606 | 40 | 6 | 6 | 6 | 19 | 40 | 48 | 11 | 5,5 | 19 | 3,767 | 0,02790 | | | 99.08 € | | 23012-01-0400481212 | 40 | 12 | 12 | 6 | 19 | 40 | 48 | 11 | 5,5 | 19 | 3,767 | 0,02790 | | | 99.08 € | | 23012-01-0500651010 | 50 | 10 | 10 | 10 | 26 | 50 | 65 | 19 | 9,5 | 35 | 7,196 | 0,08970 | | | 124.81 € | | 23012-01-0250281010 | 25 | 10 | 10 | 6 | 12 | 25 | 28 | 8 | 4 | 7 | 0,733 | 0,00228 | | | 55.50 € | | 23012-01-0250280810 | 25 | 8 | 10 | 6 | 12 | 25 | 28 | 8 | 4 | 7 | 0,733 | 0,00228 | | | 55.50 € | | 23012-01-0250280610 | 25 | 6 | 10 | 6 | 12 | 25 | 28 | 8 | 4 | 7 | 0,733 | 0,00228 | | | 55.50 € | | 23012-01-0300401010 | 30 | 10 | 10 | 6 | 14 | 30 | 40 | 11 | 5,5 | 10 | 0,868 | 0,00680 | | | 71.04 € | | 23012-01-0400481515 | 40 | 15 | 15 | 6 | 19 | 40 | 48 | 11 | 5,5 | 19 | 3,767 | 0,02790 | | | 99.08 € | | 23012-01-0500652020 | 50 | 20 | 20 | 10 | 26 | 50 | 65 | 19 | 9,5 | 35 | 7,196 | 0,08970 | | | 124.81 € | | 23012-01-0250280808 | 25 | 8 | 8 | 6 | 12 | 25 | 28 | 8 | 4 | 7 | 0,733 | 0,00228 | | | 55.50 € | | 23012-01-0300400808 | 30 | 8 | 8 | 6 | 14 | 30 | 40 | 11 | 5,5 | 10 | 0,868 | 0,00680 | | | 71.04 € | | 23012-01-0300400606 | 30 | 6 | 6 | 6 | 14 | 30 | 40 | 11 | 5,5 | 10 | 0,868 | 0,00680 | | | 71.04 € | | 23012-01-0400481616 | 40 | 16 | 16 | 6 | 19 | 40 | 48 | 11 | 5,5 | 19 | 3,767 | 0,02790 | | | 99.08 € | | 23012-01-0300400608 | 30 | 6 | 8 | 6 | 14 | 30 | 40 | 11 | 5,5 | 10 | 0,868 | 0,00680 | | | 71.04 € | | 23012-01-0300400610 | 30 | 6 | 10 | 6 | 14 | 30 | 40 | 11 | 5,5 | 10 | 0,868 | 0,00680 | | | 71.04 € | | 23012-01-0250280608 | 25 | 6 | 8 | 6 | 12 | 25 | 28 | 8 | 4 | 7 | 0,733 | 0,00228 | | | 55.50 € | | 23012-01-0500651515 | 50 | 15 | 15 | 10 | 26 | 50 | 65 | 19 | 9,5 | 35 | 7,196 | 0,08970 | | | 124.81 € | | 23012-01-0300400810 | 30 | 8 | 10 | 6 | 14 | 30 | 40 | 11 | 5,5 | 10 | 0,868 | 0,00680 | | | 71.04 € | | 23012-01-0500651919 | 50 | 19 | 19 | 10 | 26 | 50 | 65 | 19 | 9,5 | 35 | 7,196 | 0,08970 | | | 124.81 € | | 23012-01-0400481010 | 40 | 10 | 10 | 6 | 19 | 40 | 48 | 11 | 5,5 | 19 | 3,767 | 0,02790 | | | 99.08 € | | 23012-01-0400481012 | 40 | 10 | 12 | 6 | 19 | 40 | 48 | 11 | 5,5 | 19 | 3,767 | 0,02790 | | | 99.08 € | | 23012-01-0500651616 | 50 | 16 | 16 | 10 | 26 | 50 | 65 | 19 | 9,5 | 35 | 7,196 | 0,08970 | | | 124.81 € | | 23012-01-0600801010 | 60 | 10 | 10 | 10 | 30 | 60 | 80 | 25 | 12,5 | 70 | 12,750 | 0,25370 | | | 222.00 € | | 23012-01-0600801616 | 60 | 16 | 16 | 10 | 30 | 60 | 80 | 25 | 12,5 | 70 | 12,750 | 0,25370 | | | 222.00 € | | 23012-01-0600802020 | 60 | 20 | 20 | 10 | 30 | 60 | 80 | 25 | 12,5 | 70 | 12,750 | 0,25370 | | | 222.00 € | | 23012-01-0600802424 | 60 | 24 | 24 | 10 | 30 | 60 | 80 | 25 | 12,5 | 70 | 12,750 | 0,25370 | | | 222.00 € | | 23012-01-0700951515 | 70 | 15 | 15 | 15 | 35 | 70 | 95 | 25 | 12,5 | 130 | 66,768 | 0,50660 | | | 242.65 € | | 23012-01-0700952020 | 70 | 20 | 20 | 15 | 35 | 70 | 95 | 25 | 12,5 | 130 | 66,768 | 0,50660 | | | 242.65 € | | 23012-01-0700953232 | 70 | 32 | 32 | 15 | 35 | 70 | 95 | 25 | 12,5 | 130 | 66,768 | 0,50660 | | | 242.65 € | |
Order No. | Max. rpm | max. angular offset (°) | max. shaft offset axial (mm) | max. shaft offset radial (mm) | C (ISO 4029) | Tightening torque of screws Nm | CAD | Acc. | Price | Order |
---|
23012-01-0250280606 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | 55.50 € | | 23012-01-0400480606 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | 99.08 € | | 23012-01-0400481212 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | 99.08 € | | 23012-01-0500651010 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | 124.81 € | | 23012-01-0250281010 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | 55.50 € | | 23012-01-0250280810 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | 55.50 € | | 23012-01-0250280610 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | 55.50 € | | 23012-01-0300401010 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | 71.04 € | | 23012-01-0400481515 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | 99.08 € | | 23012-01-0500652020 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | 124.81 € | | 23012-01-0250280808 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | 55.50 € | | 23012-01-0300400808 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | 71.04 € | | 23012-01-0300400606 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | 71.04 € | | 23012-01-0400481616 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | 99.08 € | | 23012-01-0300400608 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | 71.04 € | | 23012-01-0300400610 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | 71.04 € | | 23012-01-0250280608 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | 55.50 € | | 23012-01-0500651515 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | 124.81 € | | 23012-01-0300400810 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | 71.04 € | | 23012-01-0500651919 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | 124.81 € | | 23012-01-0400481010 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | 99.08 € | | 23012-01-0400481012 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | 99.08 € | | 23012-01-0500651616 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | 124.81 € | | 23012-01-0600801010 | 4500 | 1,5 | 0,7 | 0,15 | M8 | 27 | | | 222.00 € | | 23012-01-0600801616 | 4500 | 1,5 | 0,7 | 0,15 | M8 | 27 | | | 222.00 € | | 23012-01-0600802020 | 4500 | 1,5 | 0,7 | 0,15 | M8 | 27 | | | 222.00 € | | 23012-01-0600802424 | 4500 | 1,5 | 0,7 | 0,15 | M8 | 27 | | | 222.00 € | | 23012-01-0700951515 | 4000 | 1 | 0,33 | 0,1 | M8 | 27 | | | 242.65 € | | 23012-01-0700952020 | 4000 | 1 | 0,33 | 0,1 | M8 | 27 | | | 242.65 € | | 23012-01-0700953232 | 4000 | 1 | 0,33 | 0,1 | M8 | 27 | | | 242.65 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|