norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The Gateway forms the interface between the indexing plunger with status sensor or the Bluetooth module for Smart Products and the machine control. It receives the radio signal from the indexing plungers or the Bluetooth modules and supplies a binary output signal to the relay changer outputs that can be read by the machine control system.
This enables the actuation statuses of up to 6 indexing plungers or Bluetooth modules to be transmitted. A mobile terminal can be linked to the Gateway for additional visualisation.

In addition to connecting and disconnecting the indexing plungers or Bluetooth modules, the integrated control panel with buttons and LEDs also enables the wireless connection, actuation status and battery charge to be monitored.
Material:Housing polycarbonate.Version:Housing top part light grey.
Housing lower part anthracite grey.
Note:The gateway receives the wireless signal from the indexing plunger with status sensor and converts it into a standard output signal.
When connected to a machine controller, the activation state of up to 6 indexing plungers can be processed. The number of indexing plungers can be increased at will by using additional Gateways.
Technical data:See technical information.Application:The gateway is used to integrate indexing plungers with status sensors into machines and systems. With the link between gateway and machine control, the actuation statuses of the indexing plungers can be displayed, checked, and used for process control. Advantages:Actuation-dependent process control.
Universal output signal.
Simple installation.
On request:Further output signals, interfacesAccessory:Indexing plungers with status sensor 03090-01
Clamp straps with force sensor 04060
Force sensor for toggle clamps 05899
Rest pads with pad sensor 02015
Bluetooth module für Smart Products 85876
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85875 Gateway 322 kB

Drawings

Gateway

Item selection/filter

Order No.Output signalB

B1B2HH1H2LCADAcc.PriceOrder
85875-01Relais90103,410858,512282,5107 691.01 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Norway
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83