norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide (PA 6).Version:Black.Note:The separators are designed for use in Euro containers with an external dimension of 600x400 mm (internal dimension ca. 570x370 mm) in order to partition them. The long side can be partitioned by simply joining a 200 mm and a 360 mm separator. The short side can be partitioned by a single 360 mm separator.

This enables the container to be individually divided into smaller compartments by simply joining the separators. The components are protected against damage and shifting during transport. The separators also guarantee easy removal of the components.

Because they are reusable, the separators can be repeatedly reconfigured. When not required, they can be stored flat, saving space.

The separators can be extended (max. length 560 mm) or shortened with a saw. This means they can also be used to partition other containers or drawers.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96512 Plastic separators for Euro containers 440 kB

Drawings

Plastic separators for Euro containers

Item selection/filter

Order No.FormForm-TypeH

LCADAcc.PriceOrder
96512-0390200Ashort39200 1.68 €
96512-0390360Blong39360 2.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Malaysia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83