norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

CAD data

go back
  • CAD data

The norelem CAD support - It is so easy to get your CAD data:

Step 1:
Select a product, go to the product details page and click on the CAD icon next to the product in the list.
Step 2:
The 3D CAD model appears in a separate window.
Step 3:
After you log in, the CAD data can be downloaded free of charge or generated directly in your CAD system using the PART2CAD plug-in.
Version 1:
Download the CAD data. Select the CAD system that suits you best. You can then manually import the data into your CAD program.

                       

                  

Version 2:

With the PART2CAD plug-in you can integrate norelem CAD data directly into your CAD system – no need for buffering or manual importing.

The plug-in generates native intelligent CAD models.

Available for the following systems: Catia, Creo, Inventor, NX, SolidEdge and SolidWorks.

Design tools for everyday use
You can design more effectively and save time and effort using norelem CAD data. In practice, CAD data facilitates the integration of a product into the planning and manufacturing process. Pre-processed data can be used to save a considerable amount of time. So why draw components manually from scratch?
Together with our competent partner CADENAS, we offer our customers a comprehensive CAD library in which you will find all relevant geometric and technical features of the components.
The data can be easily integrated into your CAD system, linked and altered to suit your requirements.
The drawings are available in 2D or 3D formats.
The 360° preview visually displays all protruding edges.
Further advantages
CAD data is available for all products.
  • The displayed product can be requested and ordered with just one click of the mouse.
  • The correct article numbers are consigned to the corresponding CAD models.
  • To ease software integration, norelem offers the models in all conventional 2D and 3D forms
    (Catia / Pro/E / SolidWorks / Solid / Designer / Solid Edge / AutoCAD / Me10 / Unigraphics / Inventor).
  • Neutral interfaces (SAT / STEP / IGES / DFX) are also provided for.
All products are ERP-compatible and thus enable a smooth transfer of information into merchandise management systems.
All CAD models contain ecl@ass classification, customs tariff numbers, RoHS marking and EAN numbers.
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
Malta
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83