norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing plastic.
Hollow shaft steel.
Screen LCD display.
Grub screw steel.
Version:Hollow shaft black oxidised.
Grub screw black.
Note:The electronic position indicators offer diverse opportunities compared to mechanical position indicators because they display angles as well as uncommon spindle pitches and record each fraction of spindle movement.

* Freely programmable parameters using the programming software 21922-09.
Technical data:– LCD Display with 5 digits
– Digit size approx. 8 mm
– Display range from -19999 ... 99999
– Hollow shaft Ø 14 H7 mm
– Operating temperature -10 °C to +60 °C
– Storage temperature -30 °C to +80 °C
– Revolution max. 600 rpm
– Lithium battery button cell 3V, type CR 2032. service life ca. 2 years
– Vibration-resistance acc. to DIN IEC 68-2-6 10 g / (5 ... 150 Hz), 20 g / (100 ... 2000 Hz)
– Shock-resistance acc. to DIN IEC 68-2-27 30 g / 15 ms
– EMC DIN EN 61000-4-2; DIN EN 61000-4-4
– Protection IP 51
Features:– indicated value and decimal point freely programmable
– linear or angle mode
– function key for zero-point position
– function key for switching between the absolute dimension and chain dimension
– programming of an offset value directly at the device
– easy battery change
Accessory:– reducing bushes 21940
– programming software 21922-09
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21923 Position indicators freely programmable 618 kB
 Software for position indicators 9 MB

Drawings (total overview)

Position indicators freely programmable
Position indicators freely programmable

Position indicators programmed

More information

Drawings

Position indicators programmed
Position indicators programmed

Item selection/filter

Order No.

Version 1Version 2B

DHLCADAcc.PriceOrder
21923-See sample order for position Indicators programmedfreely programmable33,6145233on request

Position indicators not programmed

More information

Drawings

Position indicators not programmed
Position indicators not programmed

Item selection/filter

Order No.

Assembly positionMain
colour
Version 2Order No.
software
CADAcc.PriceOrder
21923-111orangefreely programmable21922-09  213.72 €
21923-121blackfreely programmable21922-09  213.72 €
21923-313orangefreely programmable21922-09  213.72 €
21923-323blackfreely programmable21922-09  213.72 €

Software for position indicators

More information

Drawings

Software for position indicators

Item selection/filter

Order No.ItemCADAcc.PriceOrder
21922-09USB connection cable 190.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
South Korea
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83