norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing plastic.
Shaft stainless steel.
Connector thread brass.
Earthing terminal metal.
Version:Nickel-plated brass.
1x M8 connector (A coded), 4-pole, 1x pin.
Note:The IO link-enabled position indicators are used to check format adjustments, in order to effectively reduce set-up times and increase machine efficiency.

The two-line LCD display can display both the setpoint value and the actual value.
Two LEDs give the user visual signals indicating whether the setpoint and actual values match (LEDs lit green) or do not match (LEDs lit red). The LEDs also indicate to the user which direction of adjustment to apply in order to reach the desired position.

Position indicators 21924-1530 and 21924-1650 are linked to the application by a shaft. The position of the application is determined by a robust sensor system which uses magnetic scanning.

Position indicators 21924-1531 and 21924-1651 are mounted directly in the application. The position is determined by a magnetic sensor (21924-01) and a magnetic tape (21725). Suitable only for linear length measurement.
Technical data:Position indicators 21924-1530 and 21924-1650:
Rotation speed: ≤500 rpm
Operating voltage: 24 V DC ±20 %
Current consumption: ~30 mA
Battery life: ~5 years
Resolution: 880 Increments/rotation
Measurement range: ≤11914 rotations
Ambient temperature: 0 °C to +60 °C
Storage temperature: -20 °C to +80°C

Position indicators 21924-1531 and 21924-1651:
Operating voltage: 24 V DC ±20 %
Current consumption: ~30 mA
Battery life: ~5 years
Resolution: 0.01 mm (with magnetic sensor 21924-01)
System accuracy: ±35 µm (with magnetic sensor 21924-01)
Measurement range: ±655 m (with magnetic sensor 21924-01)
Ambient temperature: 0 °C to +60 °C
Storage temperature: -20 °C to +80°C
On request:Certificate of conformity.Accessory:Position indicators 21924-1530 and 21924-1650:
Reducing bush 21940-20**.

Position indicators 21924-1531 and 21924-1651:
Magnetic sensor 21924-01.
Magnetic tape 21725.
Note:These position indicators can be integrated only with a IO link communication system.Supplied withPosition indicators
Assembly instructions
Drawing reference:
1) Torque support
2) Grub screw M3 (2x 120°)
3) Min. space required to change battery without disassembling.
4) 2x M5/7 deep
5) Contact area
6) Earthing terminal for flat connector 6.3 or cable lug
7) IO link M8 connector (pin contact) metal connection thread
8) Sensor
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21924 Position indicator, plastic, electronic IO link interface 367 kB

Drawings (total overview)

Position indicator, plastic, electronic IO link interface

Position indicator, plastic, electronic
IO link interface, Form A, with hollow shaft

More information

Drawings

Position indicator, plastic, electronic
IO link interface, Form A, with hollow shaft

Item selection/filter

Order No.FormComponent
material
B

DHLSafety ratingCADAcc.PriceOrder
21924-1530Astainless steel50,32068,448IP53 532.28 €
21924-1650Astainless steel50,32068,448IP65 598.28 €

Position indicator, plastic, electronic
IO link interface, Form B, with magnetic sensing

More information

Drawings

Position indicator, plastic, electronic
IO link interface, Form B, with magnetic sensing

Item selection/filter

Order No.FormB

HLSafety ratingCADAcc.PriceOrder
21924-1531B50,368,448IP53 454.24 €
21924-1651B50,368,448IP65 487.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
South Korea
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83