norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.0718.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:Rigid couplings transmit high torques without rotational play. They are used where there are no shaft displacements or alignment errors. Wear-free and maintenance-free. Screws secured to avoid vibration induced loosening.

The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.

Maximum speed 4000 rpm.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23050 Rigid couplings one-piece 168 kB
 Technical information about shaft couplings 2,4 MB

Drawings

Rigid couplings one-piece

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
C
(DIN 912-12.9)
Tightening
torque of
screws Nm
D1D4LRNominal
torque
Nm
CADAcc.PriceOrder
23050-1080steelM3x82,18243526,850 26.91 €
23050-1100steelM4x124,610294532,770 29.10 €
23050-1120steelM4x124,612294532,770 29.10 €
23050-1140steelM5x169,514345039,4190 36.14 €
23050-1150steelM5x169,515345039,4190 36.14 €
23050-1160steelM5x169,516345039,4190 36.14 €
23050-1190steelM6x181619426548,2300 39.81 €
23050-1200steelM6x181620426548,2350 39.81 €
23050-1350steelM8x253935679574,11100 78.84 €
23050-1250steelM6x181625457550,8390 48.08 €
23050-1300steelM6x181630548358,6475 57.58 €
23050-1400steelM8x2539407710883,41325 120.42 €
23050-1500steelM10x2577508512493,22250 146.08 €
Order No.Main
material
C
(DIN 912 A2-70)
Tightening
torque of
screws Nm
D1D4LRNominal
torque
Nm
CADAcc.PriceOrder
23050-2080stainless steelM3x81,18243526,816 34.55 €
23050-2100stainless steelM4x122,510294532,770 39.20 €
23050-2120stainless steelM4x122,512294532,770 39.20 €
23050-2140stainless steelM5x165,414345039,4160 48.08 €
23050-2150stainless steelM5x165,415345039,4160 48.08 €
23050-2160stainless steelM5x165,416345039,4160 48.08 €
23050-2190stainless steelM6x189,619426548,2260 60.63 €
23050-2200stainless steelM6x189,620426548,2300 60.63 €
23050-2250stainless steelM6x189,625457550,8325 71.97 €
23050-2300stainless steelM6x189,630548358,6400 88.80 €
23050-2350stainless steelM8x252335679574,1330 133.87 €
23050-2400stainless steelM8x2523407710883,4400 233.81 €
23050-2500stainless steelM10x2546508512493,2688 291.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83