norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Centre disc polyacetal.
Hub aluminium.
Note:Short mounting times with radial clamping hub. The couplings can be mounted completely assembled or a plug-in assembly is also possible. Take note of the required tightening torque for the of the clamping screw.Assembly:The shaft to hub hole fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 6 f7
hub: Ø 6 H8.
Advantages:- robust
- plug-in
- play-free
- short design
On request:Hub bores D1 and D2 with separate tolerance class or range.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23030 Oldham-type couplings with radial clamping hub 180 kB
 Technical information about shaft couplings 2,4 MB

Drawings

Oldham-type couplings with radial clamping hub

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal
torque
Nm
Moment of inertia
(10⁻⁶ kgm²)
Static resistance
to torsion
Nm/arcmin
Max.
angular shaft
displacement
Max.
lateral shaft
displacement
Max.
rpm
Tightening
torque of
screws Nm
CADAcc.PriceOrder
23030-00161610,00320,019180001 81.64 €
23030-0020201,50,00820,0351,570001 83.71 €
23030-0025252,50,0260,058260001,5 98.38 €
23030-00323270,0830,182,548002,5 119.30 €
Order No.

D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4ALL1L3C
DIN
912-10.9
CADAcc.PriceOrder
23030-0016336165219,53M2,6 81.64 €
23030-0020558206,522,5103M2,6 83.71 €
23030-00256,356,351025827124M3 98.38 €
23030-00328814321135165M4 119.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83