norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Spider polyurethane hardness Shore 98A.
Hub aluminium.
Version:Bright.Note:Radial clamping of the hub for short mounting times. The couplings can be mounted completely assembled or a plug-in assembly is also possible. Lightly oil the spider to ease assembly. Take note of the require tightening torque for the clamping screw.Assembly:The shaft to hub bore fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 28 k6
hub: Ø 28 F6
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the couplings nominal torque is no longer guaranteed.
On request:Hub bores D1 and D2 with separate tolerance class or range.Drawing reference:
1) elastomer spider
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23022 Elastomer dog couplings with radial clamping hub 150 kB
 Technical information about shaft couplings 2,4 MB

Drawings

Elastomer dog couplings with radial clamping hub

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal
torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Static resistance
to torsion
Nm/arcmin
Max.
axial shaft
displacement ±
Max.
lateral shaft
displacement
Radial spring
stiffness
N/mm
Tightening
torque of
screws Nm
CADAcc.PriceOrder
23022-002220,000160,0070,60,14050,5 64.86 €
23022-005550,00110,0160,80,15101 75.34 €
23022-008880,010,040,50,16004 103.60 €
23022-01515150,030,240,50,121008 125.74 €
23022-03030300,090,410,50,1250014 149.99 €
23022-06060600,180,610,50,1260035 177.92 €
23022-1501501500,381,0510,1330067 207.58 €
23022-3003003001210,124500115 347.10 €
23022-5005005002,25,810,155900115 530.22 €
23022-7007007005,2810,157000185 676.05 €
Order No.

D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4D5D6ALL1L2L3BB1C
DIN
912-10.9
CADAcc.PriceOrder
23022-00233514--422783,56-M2 64.86 €
23022-00555820--6,530101058-M2,5 75.34 €
23022-0086815328,510,510,54013,5136102M4 103.60 €
23022-01571020409,51813,55017168123M5 125.74 €
23022-030913265012,52716,55820189143M6 149.99 €
23022-0601215296012,52719,562221810143M8 177.92 €
23022-1501522337014,530237326,52012154M10 207.58 €
23022-3001830428516,5382986312414184M12 347.10 €
23022-50020385610020,5473694332816225M12 530.22 €
23022-70024407012022,55844109383318256M14 676.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83