norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23022-15 Elastomer dog couplings, short type with clamp hubs 345 kB
 Technical information about shaft couplings 2,4 MB

Drawings

Elastomer dog couplings, short type with clamp hubs

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
23022-15-078001804047blue0,000188.6261140,15 29.80 €
23022-15-078001804057blue0,000188.6261140,15 29.80 €
23022-15-078001804067blue0,000188.6261140,15 29.80 €
23022-15-078001805057blue0,000188.6261140,15 29.80 €
23022-15-078001805067blue0,000188.6261140,15 29.80 €
23022-15-078001806067blue0,000188.6261140,15 29.80 €
23022-15-098002404049blue0,0008517,2521250,2 29.06 €
23022-15-098002406069blue0,0008517,2521250,2 29.06 €
23022-15-098002406089blue0,0008517,2521250,2 29.06 €
23022-15-098002406099blue0,0008517,2521250,2 29.06 €
23022-15-098002408089blue0,0008517,2521250,2 29.06 €
23022-15-098002408099blue0,0008517,2521250,2 29.06 €
23022-15-098002409099blue0,0008517,2521250,2 29.06 €
23022-15-1280026040412blue0,002284,32522740,2 33.72 €
23022-15-1280026060612blue0,002284,32522740,2 33.72 €
23022-15-1280026060812blue0,002284,32522740,2 33.72 €
23022-15-1280026061012blue0,002284,32522740,2 33.72 €
23022-15-1280026080812blue0,002284,32522740,2 33.72 €
23022-15-1280026081012blue0,002284,32522740,2 33.72 €
23022-15-1280026101012blue0,002284,32522740,2 33.72 €
23022-15-1480032040414blue0,016660,21801530,21 30.46 €
23022-15-1480032080814blue0,016660,21801530,21 30.46 €
23022-15-1480032081014blue0,016660,21801530,21 30.46 €
23022-15-1480032081214blue0,016660,21801530,21 30.46 €
23022-15-1480032081414blue0,016660,21801530,21 30.46 €
23022-15-1480032101014blue0,016660,21801530,21 30.46 €
23022-15-1480032101214blue0,016660,21801530,21 30.46 €
23022-15-1480032101414blue0,016660,21801530,21 30.46 €
23022-15-1480032121214blue0,016660,21801530,21 30.46 €
23022-15-1480032121414blue0,016660,21801530,21 30.46 €
23022-15-1480032141414blue0,016660,21801530,21 30.46 €
23022-15-1980050080819blue0,031161810655820,15 48.68 €
23022-15-1980050121219blue0,031161810655820,15 48.68 €
23022-15-1980050121419blue0,031161810655820,15 48.68 €
23022-15-1980050121519blue0,031161810655820,15 48.68 €
23022-15-1980050121619blue0,031161810655820,15 48.68 €
23022-15-1980050141419blue0,031161810655820,15 48.68 €
23022-15-1980050141519blue0,031161810655820,15 48.68 €
23022-15-1980050141619blue0,031161810655820,15 48.68 €
23022-15-1980050151519blue0,031161810655820,15 48.68 €
23022-15-1980050151619blue0,031161810655820,15 48.68 €
23022-15-1980050161619blue0,031161810655820,15 48.68 €
23022-15-2480058101024blue0,11986013908400,2 77.43 €
23022-15-2480058181824blue0,11986013908400,2 77.43 €
23022-15-2480058181924blue0,11986013908400,2 77.43 €
23022-15-2480058182024blue0,11986013908400,2 77.43 €
23022-15-2480058182524blue0,11986013908400,2 77.43 €
23022-15-2480058191924blue0,11986013908400,2 77.43 €
23022-15-2480058192024blue0,11986013908400,2 77.43 €
23022-15-2480058192524blue0,11986013908400,2 77.43 €
23022-15-2480058202024blue0,11986013908400,2 77.43 €
23022-15-2480058202524blue0,11986013908400,2 77.43 €
23022-15-2480058252524blue0,11986013908400,2 77.43 €
23022-15-2880062141428blue0,254137023509900,2 91.52 €
23022-15-2880062242428blue0,254137023509900,2 91.52 €
23022-15-2880062282828blue0,254137023509900,2 91.52 €
23022-15-2880062323228blue0,254137023509900,2 91.52 €
23022-15-079201804047yellow0,0001814,3432190,1 26.73 €
23022-15-079201804057yellow0,0001814,3432190,1 26.73 €
23022-15-079201804067yellow0,0001814,3432190,1 26.73 €
23022-15-079201805057yellow0,0001814,3432190,1 26.73 €
23022-15-079201805067yellow0,0001814,3432190,1 26.73 €
23022-15-079201806067yellow0,0001814,3432190,1 26.73 €
23022-15-099202404049yellow0,0008531,5952920,15 28.99 €
23022-15-099202406069yellow0,0008531,5952920,15 28.99 €
23022-15-099202406089yellow0,0008531,5952920,15 28.99 €
23022-15-099202406099yellow0,0008531,5952920,15 28.99 €
23022-15-099202408089yellow0,0008531,5952920,15 28.99 €
23022-15-099202408099yellow0,0008531,5952920,15 28.99 €
23022-15-099202409099yellow0,0008531,5952920,15 28.99 €
23022-15-1292026040412yellow0,0022160,44824700,14 29.59 €
23022-15-1292026060612yellow0,0022160,44824700,14 29.59 €
23022-15-1292026060812yellow0,0022160,44824700,14 29.59 €
23022-15-1292026061012yellow0,0022160,44824700,14 29.59 €
23022-15-1292026080812yellow0,0022160,44824700,14 29.59 €
23022-15-1292026081012yellow0,0022160,44824700,14 29.59 €
23022-15-1292026101012yellow0,0022160,44824700,14 29.59 €
23022-15-1492032040414yellow0,0166114,63443360,15 30.13 €
23022-15-1492032080814yellow0,0166114,63443360,15 30.13 €
23022-15-1492032081014yellow0,0166114,63443360,15 30.13 €
23022-15-1492032081214yellow0,0166114,63443360,15 30.13 €
23022-15-1492032081414yellow0,0166114,63443360,15 30.13 €
23022-15-1492032101014yellow0,0166114,63443360,15 30.13 €
23022-15-1492032101214yellow0,0166114,63443360,15 30.13 €
23022-15-1492032101414yellow0,0166114,63443360,15 30.13 €
23022-15-1492032121214yellow0,0166114,63443360,15 30.13 €
23022-15-1492032121414yellow0,0166114,63443360,15 30.13 €
23022-15-1492032141414yellow0,0166114,63443360,15 30.13 €
23022-15-1992050080819yellow0,03111090181511200,1 45.83 €
23022-15-1992050121219yellow0,03111090181511200,1 45.83 €
23022-15-1992050121419yellow0,03111090181511200,1 45.83 €
23022-15-1992050121519yellow0,03111090181511200,1 45.83 €
23022-15-1992050121619yellow0,03111090181511200,1 45.83 €
23022-15-1992050141419yellow0,03111090181511200,1 45.83 €
23022-15-1992050141519yellow0,03111090181511200,1 45.83 €
23022-15-1992050141619yellow0,03111090181511200,1 45.83 €
23022-15-1992050151519yellow0,03111090181511200,1 45.83 €
23022-15-1992050151619yellow0,03111090181511200,1 45.83 €
23022-15-1992050161619yellow0,03111090181511200,1 45.83 €
23022-15-2492058101024yellow0,1192300513019000,15 74.15 €
23022-15-2492058181824yellow0,1192300513019000,15 74.15 €
23022-15-2492058181924yellow0,1192300513019000,15 74.15 €
23022-15-2492058182024yellow0,1192300513019000,15 74.15 €
23022-15-2492058182524yellow0,1192300513019000,15 74.15 €
23022-15-2492058191924yellow0,1192300513019000,15 74.15 €
23022-15-2492058192024yellow0,1192300513019000,15 74.15 €
23022-15-2492058192524yellow0,1192300513019000,15 74.15 €
23022-15-2492058202024yellow0,1192300513019000,15 74.15 €
23022-15-2492058202524yellow0,1192300513019000,15 74.15 €
23022-15-2492058252524yellow0,1192300513019000,15 74.15 €
23022-15-2892062141428yellow0,2544080674517800,15 88.87 €
23022-15-2892062242428yellow0,2544080674517800,15 88.87 €
23022-15-2892062282828yellow0,2544080674517800,15 88.87 €
23022-15-2892062323228yellow0,2544080674517800,15 88.87 €
23022-15-3892086151538yellow0,82865251200023500,17 131.20 €
23022-15-3892086282838yellow0,82865251200023500,17 131.20 €
23022-15-3892086323238yellow0,82865251200023500,17 131.20 €
23022-15-3892086383838yellow0,82865251200023500,17 131.20 €
23022-15-4292094202042yellow1,866108702050041000,19 216.09 €
23022-15-4292094323242yellow1,866108702050041000,19 216.09 €
23022-15-4292094383842yellow1,866108702050041000,19 216.09 €
23022-15-4292094454542yellow1,866108702050041000,19 216.09 €
23022-15-4892110202048yellow3,221129682280045000,23 288.72 €
23022-15-4892110383848yellow3,221129682280045000,23 288.72 €
23022-15-4892110454548yellow3,221129682280045000,23 288.72 €
23022-15-4892110505048yellow3,221129682280045000,23 288.72 €
23022-15-079801804047red0,0001822,9694210,1 26.73 €
23022-15-079801804057red0,0001822,9694210,1 26.73 €
23022-15-079801804067red0,0001822,9694210,1 26.73 €
23022-15-079801805057red0,0001822,9694210,1 26.73 €
23022-15-079801805067red0,0001822,9694210,1 26.73 €
23022-15-079801806067red0,0001822,9694210,1 26.73 €
23022-15-099802404049red0,0008551,61555180,1 28.99 €
23022-15-099802406069red0,0008551,61555180,1 28.99 €
23022-15-099802406089red0,0008551,61555180,1 28.99 €
23022-15-099802406099red0,0008551,61555180,1 28.99 €
23022-15-099802408089red0,0008551,61555180,1 28.99 €
23022-15-099802408099red0,0008551,61555180,1 28.99 €
23022-15-099802409099red0,0008551,61555180,1 28.99 €
23022-15-1298026040412red0,0022240,77188460,08 29.59 €
23022-15-1298026060612red0,0022240,77188460,08 29.59 €
23022-15-1298026060812red0,0022240,77188460,08 29.59 €
23022-15-1298026061012red0,0022240,77188460,08 29.59 €
23022-15-1298026080812red0,0022240,77188460,08 29.59 €
23022-15-1298026081012red0,0022240,77188460,08 29.59 €
23022-15-1298026101012red0,0022240,77188460,08 29.59 €
23022-15-1498032040414red0,0166171,95136540,09 30.13 €
23022-15-1498032080814red0,0166171,95136540,09 30.13 €
23022-15-1498032081014red0,0166171,95136540,09 30.13 €
23022-15-1498032081214red0,0166171,95136540,09 30.13 €
23022-15-1498032081414red0,0166171,95136540,09 30.13 €
23022-15-1498032101014red0,0166171,95136540,09 30.13 €
23022-15-1498032101214red0,0166171,95136540,09 30.13 €
23022-15-1498032101414red0,0166171,95136540,09 30.13 €
23022-15-1498032121214red0,0166171,95136540,09 30.13 €
23022-15-1498032121414red0,0166171,95136540,09 30.13 €
23022-15-1498032141414red0,0166171,95136540,09 30.13 €
23022-15-1998050080819red0,03111512254020100,06 45.83 €
23022-15-1998050121219red0,03111512254020100,06 45.83 €
23022-15-1998050121419red0,03111512254020100,06 45.83 €
23022-15-1998050121519red0,03111512254020100,06 45.83 €
23022-15-1998050121619red0,03111512254020100,06 45.83 €
23022-15-1998050141419red0,03111512254020100,06 45.83 €
23022-15-1998050141519red0,03111512254020100,06 45.83 €
23022-15-1998050141619red0,03111512254020100,06 45.83 €
23022-15-1998050151519red0,03111512254020100,06 45.83 €
23022-15-1998050151619red0,03111512254020100,06 45.83 €
23022-15-1998050161619red0,03111512254020100,06 45.83 €
23022-15-2498058101024red0,1193700813029400,11 74.15 €
23022-15-2498058181824red0,1193700813029400,11 74.15 €
23022-15-2498058181924red0,1193700813029400,11 74.15 €
23022-15-2498058182024red0,1193700813029400,11 74.15 €
23022-15-2498058182524red0,1193700813029400,11 74.15 €
23022-15-2498058191924red0,1193700813029400,11 74.15 €
23022-15-2498058192024red0,1193700813029400,11 74.15 €
23022-15-2498058192524red0,1193700813029400,11 74.15 €
23022-15-2498058202024red0,1193700813029400,11 74.15 €
23022-15-2498058202524red0,1193700813029400,11 74.15 €
23022-15-2498058252524red0,1193700813029400,11 74.15 €
23022-15-2898062141428red0,2546410992032000,11 88.87 €
23022-15-2898062242428red0,2546410992032000,11 88.87 €
23022-15-2898062282828red0,2546410992032000,11 88.87 €
23022-15-2898062323228red0,2546410992032000,11 88.87 €
23022-15-3898086151538red0,828118002185044000,12 131.20 €
23022-15-3898086282838red0,828118002185044000,12 131.20 €
23022-15-3898086323238red0,828118002185044000,12 131.20 €
23022-15-3898086383838red0,828118002185044000,12 131.20 €
23022-15-4298094202042red1,866215943769259400,14 216.09 €
23022-15-4298094323242red1,866215943769259400,14 216.09 €
23022-15-4298094383842red1,866215943769259400,14 216.09 €
23022-15-4298094454542red1,866215943769259400,14 216.09 €
23022-15-4898110202048red3,221257594940068200,16 288.72 €
23022-15-4898110383848red3,221257594940068200,16 288.72 €
23022-15-4898110454548red3,221257594940068200,16 288.72 €
23022-15-4898110505048red3,221257594940068200,16 288.72 €
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
CADAcc.PriceOrder
23022-15-07800180404+0,6 / -0,31,11.480 Shore A0.7 29.80 €
23022-15-07800180405+0,6 / -0,31,11.480 Shore A0.7 29.80 €
23022-15-07800180406+0,6 / -0,31,11.480 Shore A0.7 29.80 €
23022-15-07800180505+0,6 / -0,31,11.480 Shore A0.7 29.80 €
23022-15-07800180506+0,6 / -0,31,11.480 Shore A0.7 29.80 €
23022-15-07800180606+0,6 / -0,31,11.480 Shore A0.7 29.80 €
23022-15-09800240404+0,8 / -0,41,13,680 Shore A1,8 29.06 €
23022-15-09800240606+0,8 / -0,41,13,680 Shore A1,8 29.06 €
23022-15-09800240608+0,8 / -0,41,13,680 Shore A1,8 29.06 €
23022-15-09800240609+0,8 / -0,41,13,680 Shore A1,8 29.06 €
23022-15-09800240808+0,8 / -0,41,13,680 Shore A1,8 29.06 €
23022-15-09800240809+0,8 / -0,41,13,680 Shore A1,8 29.06 €
23022-15-09800240909+0,8 / -0,41,13,680 Shore A1,8 29.06 €
23022-15-12800260404+0,9 / -0,41,1680 Shore A3 33.72 €
23022-15-12800260606+0,9 / -0,41,1680 Shore A3 33.72 €
23022-15-12800260608+0,9 / -0,41,1680 Shore A3 33.72 €
23022-15-12800260610+0,9 / -0,41,1680 Shore A3 33.72 €
23022-15-12800260808+0,9 / -0,41,1680 Shore A3 33.72 €
23022-15-12800260810+0,9 / -0,41,1680 Shore A3 33.72 €
23022-15-12800261010+0,9 / -0,41,1680 Shore A3 33.72 €
23022-15-14800320404+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800320808+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800320810+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800320812+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800320814+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800321010+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800321012+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800321014+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800321212+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800321214+1 / -0,51,1880 Shore A4 30.46 €
23022-15-14800321414+1 / -0,51,1880 Shore A4 30.46 €
23022-15-19800500808+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501212+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501214+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501215+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501216+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501414+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501415+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501416+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501515+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501516+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-19800501616+1,2 / -0,51,11280 Shore A6 48.68 €
23022-15-24800581010+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800581818+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800581819+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800581820+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800581825+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800581919+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800581920+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800581925+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800582020+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800582025+1,4 / -0,513480 Shore A17 77.43 €
23022-15-24800582525+1,4 / -0,513480 Shore A17 77.43 €
23022-15-28800621414+1,5 / -0,71,39280 Shore A46 91.52 €
23022-15-28800622424+1,5 / -0,71,39280 Shore A46 91.52 €
23022-15-28800622828+1,5 / -0,71,39280 Shore A46 91.52 €
23022-15-28800623232+1,5 / -0,71,39280 Shore A46 91.52 €
23022-15-07920180404+0,6 / -0,312,492 Shore A1,2 26.73 €
23022-15-07920180405+0,6 / -0,312,492 Shore A1,2 26.73 €
23022-15-07920180406+0,6 / -0,312,492 Shore A1,2 26.73 €
23022-15-07920180505+0,6 / -0,312,492 Shore A1,2 26.73 €
23022-15-07920180506+0,6 / -0,312,492 Shore A1,2 26.73 €
23022-15-07920180606+0,6 / -0,312,492 Shore A1,2 26.73 €
23022-15-09920240404+0,8 / -0,41692 Shore A3 28.99 €
23022-15-09920240606+0,8 / -0,41692 Shore A3 28.99 €
23022-15-09920240608+0,8 / -0,41692 Shore A3 28.99 €
23022-15-09920240609+0,8 / -0,41692 Shore A3 28.99 €
23022-15-09920240808+0,8 / -0,41692 Shore A3 28.99 €
23022-15-09920240809+0,8 / -0,41692 Shore A3 28.99 €
23022-15-09920240909+0,8 / -0,41692 Shore A3 28.99 €
23022-15-12920260404+0,9 / -0,411092 Shore A5 29.59 €
23022-15-12920260606+0,9 / -0,411092 Shore A5 29.59 €
23022-15-12920260608+0,9 / -0,411092 Shore A5 29.59 €
23022-15-12920260610+0,9 / -0,411092 Shore A5 29.59 €
23022-15-12920260808+0,9 / -0,411092 Shore A5 29.59 €
23022-15-12920260810+0,9 / -0,411092 Shore A5 29.59 €
23022-15-12920261010+0,9 / -0,411092 Shore A5 29.59 €
23022-15-14920320404+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920320808+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920320810+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920320812+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920320814+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920321010+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920321012+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920321014+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920321212+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920321214+1 / -0,511592 Shore A7,5 30.13 €
23022-15-14920321414+1 / -0,511592 Shore A7,5 30.13 €
23022-15-19920500808+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501212+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501214+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501215+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501216+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501414+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501415+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501416+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501515+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501516+1,2 / -0,512492 Shore A12 45.83 €
23022-15-19920501616+1,2 / -0,512492 Shore A12 45.83 €
23022-15-24920581010+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920581818+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920581819+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920581820+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920581825+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920581919+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920581920+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920581925+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920582020+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920582025+1,4 / -0,517092 Shore A35 74.15 €
23022-15-24920582525+1,4 / -0,517092 Shore A35 74.15 €
23022-15-28920621414+1,5 / -0,7119092 Shore A95 88.87 €
23022-15-28920622424+1,5 / -0,7119092 Shore A95 88.87 €
23022-15-28920622828+1,5 / -0,7119092 Shore A95 88.87 €
23022-15-28920623232+1,5 / -0,7119092 Shore A95 88.87 €
23022-15-38920861515+1,8 / -0,7138092 Shore A190 131.20 €
23022-15-38920862828+1,8 / -0,7138092 Shore A190 131.20 €
23022-15-38920863232+1,8 / -0,7138092 Shore A190 131.20 €
23022-15-38920863838+1,8 / -0,7138092 Shore A190 131.20 €
23022-15-42920942020+2 / -1183092 Shore A265 216.09 €
23022-15-42920943232+2 / -1183092 Shore A265 216.09 €
23022-15-42920943838+2 / -1183092 Shore A265 216.09 €
23022-15-42920944545+2 / -1183092 Shore A265 216.09 €
23022-15-48921102020+2,1 / -1162092 Shore A310 288.72 €
23022-15-48921103838+2,1 / -1162092 Shore A310 288.72 €
23022-15-48921104545+2,1 / -1162092 Shore A310 288.72 €
23022-15-48921105050+2,1 / -1162092 Shore A310 288.72 €
23022-15-07980180404+0,6 / -0,31498 Shore A2 26.73 €
23022-15-07980180405+0,6 / -0,31498 Shore A2 26.73 €
23022-15-07980180406+0,6 / -0,31498 Shore A2 26.73 €
23022-15-07980180505+0,6 / -0,31498 Shore A2 26.73 €
23022-15-07980180506+0,6 / -0,31498 Shore A2 26.73 €
23022-15-07980180606+0,6 / -0,31498 Shore A2 26.73 €
23022-15-09980240404+0,8 / -0,40,91098 Shore A5 28.99 €
23022-15-09980240606+0,8 / -0,40,91098 Shore A5 28.99 €
23022-15-09980240608+0,8 / -0,40,91098 Shore A5 28.99 €
23022-15-09980240609+0,8 / -0,40,91098 Shore A5 28.99 €
23022-15-09980240808+0,8 / -0,40,91098 Shore A5 28.99 €
23022-15-09980240809+0,8 / -0,40,91098 Shore A5 28.99 €
23022-15-09980240909+0,8 / -0,40,91098 Shore A5 28.99 €
23022-15-12980260404+0,9 / -0,40,91898 Shore A9 29.59 €
23022-15-12980260606+0,9 / -0,40,91898 Shore A9 29.59 €
23022-15-12980260608+0,9 / -0,40,91898 Shore A9 29.59 €
23022-15-12980260610+0,9 / -0,40,91898 Shore A9 29.59 €
23022-15-12980260808+0,9 / -0,40,91898 Shore A9 29.59 €
23022-15-12980260810+0,9 / -0,40,91898 Shore A9 29.59 €
23022-15-12980261010+0,9 / -0,40,91898 Shore A9 29.59 €
23022-15-14980320404+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980320808+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980320810+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980320812+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980320814+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980321010+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980321012+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980321014+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980321212+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980321214+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-14980321414+1 / -0,50,92598 Shore A12,5 30.13 €
23022-15-19980500808+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501212+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501214+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501215+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501216+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501414+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501415+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501416+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501515+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501516+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-19980501616+1,2 / -0,50,94298 Shore A21 45.83 €
23022-15-24980581010+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980581818+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980581819+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980581820+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980581825+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980581919+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980581920+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980581925+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980582020+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980582025+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-24980582525+1,4 / -0,50,912098 Shore A60 74.15 €
23022-15-28980621414+1,5 / -0,70,932098 Shore A160 88.87 €
23022-15-28980622424+1,5 / -0,70,932098 Shore A160 88.87 €
23022-15-28980622828+1,5 / -0,70,932098 Shore A160 88.87 €
23022-15-28980623232+1,5 / -0,70,932098 Shore A160 88.87 €
23022-15-38980861515+1,8 / -0,70,965098 Shore A325 131.20 €
23022-15-38980862828+1,8 / -0,70,965098 Shore A325 131.20 €
23022-15-38980863232+1,8 / -0,70,965098 Shore A325 131.20 €
23022-15-38980863838+1,8 / -0,70,965098 Shore A325 131.20 €
23022-15-42980942020+2 / -10,990098 Shore A450 216.09 €
23022-15-42980943232+2 / -10,990098 Shore A450 216.09 €
23022-15-42980943838+2 / -10,990098 Shore A450 216.09 €
23022-15-42980944545+2 / -10,990098 Shore A450 216.09 €
23022-15-48981102020-2,1 / -10,9105098 Shore A525 288.72 €
23022-15-48981103838-2,1 / -10,9105098 Shore A525 288.72 €
23022-15-48981104545-2,1 / -10,9105098 Shore A525 288.72 €
23022-15-48981105050-2,1 / -10,9105098 Shore A525 288.72 €
Order No.

Max.
rpm
C
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
23022-15-0780018040427000M244371418582,516,60,43 29.80 €
23022-15-0780018040527000M245371418582,516,60,43 29.80 €
23022-15-0780018040627000M246371418582,516,60,43 29.80 €
23022-15-0780018050527000M255371418582,516,60,43 29.80 €
23022-15-0780018050627000M256371418582,516,60,43 29.80 €
23022-15-0780018060627000M266371418582,516,60,43 29.80 €
23022-15-0980024040419000M2,54441120247103,521,30,85 29.06 €
23022-15-0980024060619000M2,56641120247103,521,30,85 29.06 €
23022-15-0980024060819000M2,56841120247103,521,30,85 29.06 €
23022-15-0980024060919000M2,56941120247103,521,30,85 29.06 €
23022-15-0980024080819000M2,58841120247103,521,30,85 29.06 €
23022-15-0980024080919000M2,58941120247103,521,30,85 29.06 €
23022-15-0980024090919000M2,59941120247103,521,30,85 29.06 €
23022-15-1280026040416000M34441225267123,527,22 33.72 €
23022-15-1280026060616000M36641225267123,527,22 33.72 €
23022-15-1280026060816000M36841225267123,527,22 33.72 €
23022-15-1280026061016000M361041225267123,527,22 33.72 €
23022-15-1280026080816000M38841225267123,527,22 33.72 €
23022-15-1280026081016000M381041225267123,527,22 33.72 €
23022-15-1280026101016000M3101041225267123,527,22 33.72 €
23022-15-1480032040413000M44441630329,513530,54,5 30.46 €
23022-15-1480032080813000M48841630329,513530,54,5 30.46 €
23022-15-1480032081013000M481041630329,513530,54,5 30.46 €
23022-15-1480032081213000M481241630329,513530,54,5 30.46 €
23022-15-1480032081413000M481441630329,513530,54,5 30.46 €
23022-15-1480032101013000M4101041630329,513530,54,5 30.46 €
23022-15-1480032101213000M4101241630329,513530,54,5 30.46 €
23022-15-1480032101413000M4101441630329,513530,54,5 30.46 €
23022-15-1480032121213000M4121241630329,513530,54,5 30.46 €
23022-15-1480032121413000M4121441630329,513530,54,5 30.46 €
23022-15-1480032141413000M4141441630329,513530,54,5 30.46 €
23022-15-1980050080810000M688821405017168,545,715 48.68 €
23022-15-1980050121210000M61212821405017168,545,715 48.68 €
23022-15-1980050121410000M61214821405017168,545,715 48.68 €
23022-15-1980050121510000M61215821405017168,545,715 48.68 €
23022-15-1980050121610000M61216821405017168,545,715 48.68 €
23022-15-1980050141410000M61414821405017168,545,715 48.68 €
23022-15-1980050141510000M61415821405017168,545,715 48.68 €
23022-15-1980050141610000M61416821405017168,545,715 48.68 €
23022-15-1980050151510000M61515821405017168,545,715 48.68 €
23022-15-1980050151610000M61516821405017168,545,715 48.68 €
23022-15-1980050161610000M61616821405017168,545,715 48.68 €
23022-15-248005810107000M610101032555820181056,415 77.43 €
23022-15-248005818187000M618181032555820181056,415 77.43 €
23022-15-248005818197000M618191032555820181056,415 77.43 €
23022-15-248005818207000M618201032555820181056,415 77.43 €
23022-15-248005818257000M618251032555820181056,415 77.43 €
23022-15-248005819197000M619191032555820181056,415 77.43 €
23022-15-248005819207000M619201032555820181056,415 77.43 €
23022-15-248005819257000M619251032555820181056,415 77.43 €
23022-15-248005820207000M620201032555820181056,415 77.43 €
23022-15-248005820257000M620251032555820181056,415 77.43 €
23022-15-248005825257000M625251032555820181056,415 77.43 €
23022-15-288006214146000M814141437656221201172,640 91.52 €
23022-15-288006224246000M824241437656221201172,640 91.52 €
23022-15-288006228286000M828281437656221201172,640 91.52 €
23022-15-288006232326000M832321437656221201172,640 91.52 €
23022-15-0792018040427000M244371418582,516,60,43 26.73 €
23022-15-0792018040527000M245371418582,516,60,43 26.73 €
23022-15-0792018040627000M246371418582,516,60,43 26.73 €
23022-15-0792018050527000M255371418582,516,60,43 26.73 €
23022-15-0792018050627000M256371418582,516,60,43 26.73 €
23022-15-0792018060627000M266371418582,516,60,43 26.73 €
23022-15-0992024040419000M2,54441120247103,521,30,85 28.99 €
23022-15-0992024060619000M2,56641120247103,521,30,85 28.99 €
23022-15-0992024060819000M2,56841120247103,521,30,85 28.99 €
23022-15-0992024060919000M2,56941120247103,521,30,85 28.99 €
23022-15-0992024080819000M2,58841120247103,521,30,85 28.99 €
23022-15-0992024080919000M2,58941120247103,521,30,85 28.99 €
23022-15-0992024090919000M2,59941120247103,521,30,85 28.99 €
23022-15-1292026040416000M34441225267123,527,22 29.59 €
23022-15-1292026060616000M36641225267123,527,22 29.59 €
23022-15-1292026060816000M36841225267123,527,22 29.59 €
23022-15-1292026061016000M361041225267123,527,22 29.59 €
23022-15-1292026080816000M38841225267123,527,22 29.59 €
23022-15-1292026081016000M381041225267123,527,22 29.59 €
23022-15-1292026101016000M3101041225267123,527,22 29.59 €
23022-15-1492032040413000M44441630329,513530,54,5 30.13 €
23022-15-1492032080813000M48841630329,513530,54,5 30.13 €
23022-15-1492032081013000M481041630329,513530,54,5 30.13 €
23022-15-1492032081213000M481241630329,513530,54,5 30.13 €
23022-15-1492032081413000M481441630329,513530,54,5 30.13 €
23022-15-1492032101013000M4101041630329,513530,54,5 30.13 €
23022-15-1492032101213000M4101241630329,513530,54,5 30.13 €
23022-15-1492032101413000M4101441630329,513530,54,5 30.13 €
23022-15-1492032121213000M4121241630329,513530,54,5 30.13 €
23022-15-1492032121413000M4121441630329,513530,54,5 30.13 €
23022-15-1492032141413000M4141441630329,513530,54,5 30.13 €
23022-15-1992050080810000M688821405017168,545,715 45.83 €
23022-15-1992050121210000M61212821405017168,545,715 45.83 €
23022-15-1992050121410000M61214821405017168,545,715 45.83 €
23022-15-1992050121510000M61215821405017168,545,715 45.83 €
23022-15-1992050121610000M61216821405017168,545,715 45.83 €
23022-15-1992050141410000M61414821405017168,545,715 45.83 €
23022-15-1992050141510000M61415821405017168,545,715 45.83 €
23022-15-1992050141610000M61416821405017168,545,715 45.83 €
23022-15-1992050151510000M61515821405017168,545,715 45.83 €
23022-15-1992050151610000M61516821405017168,545,715 45.83 €
23022-15-1992050161610000M61616821405017168,545,715 45.83 €
23022-15-249205810107000M610101032555820181056,415 74.15 €
23022-15-249205818187000M618181032555820181056,415 74.15 €
23022-15-249205818197000M618191032555820181056,415 74.15 €
23022-15-249205818207000M618201032555820181056,415 74.15 €
23022-15-249205818257000M618251032555820181056,415 74.15 €
23022-15-249205819197000M619191032555820181056,415 74.15 €
23022-15-249205819207000M619201032555820181056,415 74.15 €
23022-15-249205819257000M619251032555820181056,415 74.15 €
23022-15-249205820207000M620201032555820181056,415 74.15 €
23022-15-249205820257000M620251032555820181056,415 74.15 €
23022-15-249205825257000M625251032555820181056,415 74.15 €
23022-15-289206214146000M814141437656221201172,640 88.87 €
23022-15-289206224246000M824241437656221201172,640 88.87 €
23022-15-289206228286000M828281437656221201172,640 88.87 €
23022-15-289206232326000M832321437656221201172,640 88.87 €
23022-15-389208615155000M1015151548808631241583,384 131.20 €
23022-15-389208628285000M1028281548808631241583,384 131.20 €
23022-15-389208632325000M1032321548808631241583,384 131.20 €
23022-15-389208638385000M1038381548808631241583,384 131.20 €
23022-15-429209420204000M12202020509594342617,597,6145 216.09 €
23022-15-429209432324000M12323220509594342617,597,6145 216.09 €
23022-15-429209438384000M12383820509594342617,597,6145 216.09 €
23022-15-429209445454000M12454520509594342617,597,6145 216.09 €
23022-15-489211020203750M1220202057105110412823105145 288.72 €
23022-15-489211038383750M1238382057105110412823105145 288.72 €
23022-15-489211045453750M1245452057105110412823105145 288.72 €
23022-15-489211050503750M1250502057105110412823105145 288.72 €
23022-15-0798018040427000M244371418582,516,60,43 26.73 €
23022-15-0798018040527000M245371418582,516,60,43 26.73 €
23022-15-0798018040627000M246371418582,516,60,43 26.73 €
23022-15-0798018050527000M255371418582,516,60,43 26.73 €
23022-15-0798018050627000M256371418582,516,60,43 26.73 €
23022-15-0798018060627000M266371418582,516,60,43 26.73 €
23022-15-0998024040419000M2,54441120247103,521,30,85 28.99 €
23022-15-0998024060619000M2,56641120247103,521,30,85 28.99 €
23022-15-0998024060819000M2,56841120247103,521,30,85 28.99 €
23022-15-0998024060919000M2,56941120247103,521,30,85 28.99 €
23022-15-0998024080819000M2,58841120247103,521,30,85 28.99 €
23022-15-0998024080919000M2,58941120247103,521,30,85 28.99 €
23022-15-0998024090919000M2,59941120247103,521,30,85 28.99 €
23022-15-1298026040416000M34441225267123,527,22 29.59 €
23022-15-1298026060616000M36641225267123,527,22 29.59 €
23022-15-1298026060816000M36841225267123,527,22 29.59 €
23022-15-1298026061016000M361041225267123,527,22 29.59 €
23022-15-1298026080816000M38841225267123,527,22 29.59 €
23022-15-1298026081016000M381041225267123,527,22 29.59 €
23022-15-1298026101016000M3101041225267123,527,22 29.59 €
23022-15-1498032040413000M44441630329,513530,54,5 30.13 €
23022-15-1498032080813000M48841630329,513530,54,5 30.13 €
23022-15-1498032081013000M481041630329,513530,54,5 30.13 €
23022-15-1498032081213000M481241630329,513530,54,5 30.13 €
23022-15-1498032081413000M481441630329,513530,54,5 30.13 €
23022-15-1498032101013000M4101041630329,513530,54,5 30.13 €
23022-15-1498032101213000M4101241630329,513530,54,5 30.13 €
23022-15-1498032101413000M4101441630329,513530,54,5 30.13 €
23022-15-1498032121213000M4121241630329,513530,54,5 30.13 €
23022-15-1498032121413000M4121441630329,513530,54,5 30.13 €
23022-15-1498032141413000M4141441630329,513530,54,5 30.13 €
23022-15-1998050080810000M688821405017168,545,715 45.83 €
23022-15-1998050121210000M61212821405017168,545,715 45.83 €
23022-15-1998050121410000M61214821405017168,545,715 45.83 €
23022-15-1998050121510000M61215821405017168,545,715 45.83 €
23022-15-1998050121610000M61216821405017168,545,715 45.83 €
23022-15-1998050141410000M61414821405017168,545,715 45.83 €
23022-15-1998050141510000M61415821405017168,545,715 45.83 €
23022-15-1998050141610000M61416821405017168,545,715 45.83 €
23022-15-1998050151510000M61515821405017168,545,715 45.83 €
23022-15-1998050151610000M61516821405017168,545,715 45.83 €
23022-15-1998050161610000M61616821405017168,545,715 45.83 €
23022-15-249805810107000M610101032555820181056,415 74.15 €
23022-15-249805818187000M618181032555820181056,415 74.15 €
23022-15-249805818197000M618191032555820181056,415 74.15 €
23022-15-249805818207000M618201032555820181056,415 74.15 €
23022-15-249805818257000M618251032555820181056,415 74.15 €
23022-15-249805819197000M619191032555820181056,415 74.15 €
23022-15-249805819207000M619201032555820181056,415 74.15 €
23022-15-249805819257000M619251032555820181056,415 74.15 €
23022-15-249805820207000M620201032555820181056,415 74.15 €
23022-15-249805820257000M620251032555820181056,415 74.15 €
23022-15-249805825257000M625251032555820181056,415 74.15 €
23022-15-289806214146000M814141437656221201172,640 88.87 €
23022-15-289806224246000M824241437656221201172,640 88.87 €
23022-15-289806228286000M828281437656221201172,640 88.87 €
23022-15-289806232326000M832321437656221201172,640 88.87 €
23022-15-389808615155000M1015151548808631241583,384 131.20 €
23022-15-389808628285000M1028281548808631241583,384 131.20 €
23022-15-389808632325000M1032321548808631241583,384 131.20 €
23022-15-389808638385000M1038381548808631241583,384 131.20 €
23022-15-429809420204000M12202020509594342617,597,6145 216.09 €
23022-15-429809432324000M12323220509594342617,597,6145 216.09 €
23022-15-429809438384000M12383820509594342617,597,6145 216.09 €
23022-15-429809445454000M12454520509594342617,597,6145 216.09 €
23022-15-489811020203750M1220202057105110412823105145 288.72 €
23022-15-489811038383750M1238382057105110412823105145 288.72 €
23022-15-489811045453750M1245452057105110412823105145 288.72 €
23022-15-489811050503750M1250502057105110412823105145 288.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83