norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Forged, black electro zinc-plated.Application:The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.Assembly:1. Position the support element on the machine table and fasten using the recommended torque.
2. Bring the clamping arm into the required position.
3. Clamp the workpiece by tightening the set screw.
Advantages:- Very high retaining forces of 22–49 kN.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Accessory:Raiser 04630
Thrust pads 04631
Supplied withForm A:
- Clamping unit
- 3 stage support element
- Fastening set

Form B:
- 3 stage support element
- Fastening set
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04629-10 Power clamp 3 stage 181 kB

Drawings (total overview)

Power clamp 3 stage

3 stage power clamp, Form A, with clamping arm

More information

Drawings

3 stage power clamp, Form A, with clamping arm

Item selection/filter

Order No.Version 1FormForm-TypeH1A
min.
A
max.
BB1Slot
width
D

D1HH2H3H4H5LL1SWClamping
force
kN
Tightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
04629-10-2120651shortAwith clamping arm9-743058521314M12M1267982516166514,56225540 303.22 €
04629-10-1121301longAwith clamping arm13-12937106681814M12M1610114634272713022,583010070 411.70 €
04629-10-1161501longAwith clamping arm16-14748144752018M16M20116175432929150251043200150 478.40 €
04629-10-1201701longAwith clamping arm16-16968172852522M20M24140207523434170291249220200 645.15 €

3 stage power clamp, Form B, without clamping arm

More information

Drawings

3 stage power clamp, Form B, without clamping arm

Item selection/filter

Order No.Version 1FormForm-TypeH1BSlot
width
D

HH3H4H5LL1Clamping
force
kN
Tightening torque
M2
Nm
CADAcc.PriceOrder
04629-10-2120650shortBwithout clamping arm9-745214M12672516166514,52240 235.88 €
04629-10-1121300longBwithout clamping arm13-1296814M1210134272713022,53070 316.30 €
04629-10-1161500longBwithout clamping arm16-1477518M161164329291502543150 343.65 €
04629-10-1201700longBwithout clamping arm16-1698522M201405234341702949200 411.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Greece
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83