|
|
04363Swing clamps, mini, with cam lever |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:hardened and tempered and black oxidised or nickel-plated.Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.
* Admissible hand force for the handle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Surface finish body | A | B | C | D | E | G | H | I | J | K | L | M | N | O | P | Q | R | CAD | Acc. | Price | Order |
---|
04363-0100 | left | black oxidised | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | | | 124.34 € | | 04363-01001 | left | nickel-plated | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | | | 133.72 € | | 04363-0150 | left | black oxidised | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | | | 143.73 € | | 04363-01501 | left | nickel-plated | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | | | 158.19 € | | 04363-0200 | left | black oxidised | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | | | 183.08 € | | 04363-02001 | left | nickel-plated | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | | | 205.39 € | | 04363-0300 | left | black oxidised | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | | | 235.28 € | | 04363-03001 | left | nickel-plated | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | | | 253.46 € | | 04363-1100 | right | black oxidised | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | | | 124.34 € | | 04363-11001 | right | nickel-plated | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | | | 133.72 € | | 04363-1150 | right | black oxidised | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | | | 143.73 € | | 04363-11501 | right | nickel-plated | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | | | 158.19 € | | 04363-1200 | right | black oxidised | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | | | 183.08 € | | 04363-12001 | right | nickel-plated | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | | | 205.39 € | | 04363-1300 | right | black oxidised | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | | | 235.28 € | | 04363-13001 | right | nickel-plated | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | | | 253.46 € | |
Order No. | Version 1 | Surface finish body | S | T | U | V | X min. | X max. | Y min. | Y max. | F N | Hand force FH N | CAD | Acc. | Price | Order |
---|
04363-0100 | left | black oxidised | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100* | | | 124.34 € | | 04363-01001 | left | nickel-plated | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100 | | | 133.72 € | | 04363-0150 | left | black oxidised | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150* | | | 143.73 € | | 04363-01501 | left | nickel-plated | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150 | | | 158.19 € | | 04363-0200 | left | black oxidised | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200* | | | 183.08 € | | 04363-02001 | left | nickel-plated | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200 | | | 205.39 € | | 04363-0300 | left | black oxidised | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300* | | | 235.28 € | | 04363-03001 | left | nickel-plated | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300 | | | 253.46 € | | 04363-1100 | right | black oxidised | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100* | | | 124.34 € | | 04363-11001 | right | nickel-plated | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100 | | | 133.72 € | | 04363-1150 | right | black oxidised | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150* | | | 143.73 € | | 04363-11501 | right | nickel-plated | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150 | | | 158.19 € | | 04363-1200 | right | black oxidised | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200* | | | 183.08 € | | 04363-12001 | right | nickel-plated | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200 | | | 205.39 € | | 04363-1300 | right | black oxidised | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300* | | | 235.28 € | | 04363-13001 | right | nickel-plated | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300 | | | 253.46 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|