norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing polyamide 6.
Hollow shaft stainless steel.
Sight glass plastic.
Grub screw stainless steel.
Version:Housing impact-resistant.
Hollow shaft and grub screw bright.
Dial black, digits white.
Note:Position indicators enable the direct reading of set values at a glance.
The value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their small size with very clear display and fine scale. They are particularly suitable for narrow spindle spacing and small shaft diameters. They have a torque support that is inserted into a hole on the opposite side.
Technical data:– Counter consisting of 4 10-position dials + fine scale
– Height of figures about 6 mm
– Hollow shaft Ø 14 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request:– Counter cover made of mineral glass
– Axial sealing (dust-proof)
– Vibration protection
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21902-05_Datasheet_32253_Position_indicators_with_stainless_steel_hollow_shaft--en 263 kB

Drawings

Position indicators with stainless steel hollow shaft

Item selection/filter

Order No.Main
colour
B

DHLPitchDecimal
point in
position
max.
rpm
Assembly
position
Count directionIndicator
after one
rotation
CADAcc.PriceOrder
21902-05-01001111orange RAL 2004311447331150011001,0 87.07 €
21902-05-01002111orange RAL 200431144733125001100,10 87.07 €
21902-05-01001121orange RAL 2004311447331150012001,0 87.07 €
21902-05-01002121orange RAL 200431144733125001200,10 87.07 €
21902-05-01001211orange RAL 2004311447331150021001,0 87.07 €
21902-05-01002211orange RAL 200431144733125002100,10 87.07 €
21902-05-01001221orange RAL 2004311447331150022001,0 87.07 €
21902-05-01002221orange RAL 200431144733125002200,10 87.07 €
21902-05-01001311orange RAL 2004311447331150031001,0 87.07 €
21902-05-01002311orange RAL 200431144733125003100,10 87.07 €
21902-05-01001321orange RAL 2004311447331150032001,0 87.07 €
21902-05-01002321orange RAL 200431144733125003200,10 87.07 €
21902-05-01001411orange RAL 2004311447331150041001,0 87.07 €
21902-05-01002411orange RAL 200431144733125004100,10 87.07 €
21902-05-01001421orange RAL 2004311447331150042001,0 87.07 €
21902-05-01002421orange RAL 200431144733125004200,10 87.07 €
21902-05-01251111orange RAL 2004311447331,25150011001,2/5 87.07 €
21902-05-01251121orange RAL 2004311447331,25150012001,2/5 87.07 €
21902-05-01251211orange RAL 2004311447331,25150021001,2/5 87.07 €
21902-05-01251221orange RAL 2004311447331,25150022001,2/5 87.07 €
21902-05-01251311orange RAL 2004311447331,25150031001,2/5 87.07 €
21902-05-01251321orange RAL 2004311447331,25150032001,2/5 87.07 €
21902-05-01251411orange RAL 2004311447331,25150041001,2/5 87.07 €
21902-05-01251421orange RAL 2004311447331,25150042001,2/5 87.07 €
21902-05-01501111orange RAL 2004311447331,5150011001,5 87.07 €
21902-05-01501121orange RAL 2004311447331,5150012001,5 87.07 €
21902-05-01501211orange RAL 2004311447331,5150021001,5 87.07 €
21902-05-01501221orange RAL 2004311447331,5150022001,5 87.07 €
21902-05-01501311orange RAL 2004311447331,5150031001,5 87.07 €
21902-05-01501321orange RAL 2004311447331,5150032001,5 87.07 €
21902-05-01501411orange RAL 2004311447331,5150041001,5 87.07 €
21902-05-01501421orange RAL 2004311447331,5150042001,5 87.07 €
21902-05-02001111orange RAL 2004311447332150011002,0 87.07 €
21902-05-02001121orange RAL 2004311447332150012002,0 87.07 €
21902-05-02001211orange RAL 2004311447332150021002,0 87.07 €
21902-05-02001221orange RAL 2004311447332150022002,0 87.07 €
21902-05-02001311orange RAL 2004311447332150031002,0 87.07 €
21902-05-02001321orange RAL 2004311447332150032002,0 87.07 €
21902-05-02001411orange RAL 2004311447332150041002,0 87.07 €
21902-05-02001421orange RAL 2004311447332150042002,0 87.07 €
21902-05-02501111orange RAL 2004311447332,5150011002,5 87.07 €
21902-05-02501121orange RAL 2004311447332,5150012002,5 87.07 €
21902-05-02501211orange RAL 2004311447332,5150021002,5 87.07 €
21902-05-02501221orange RAL 2004311447332,5150022002,5 87.07 €
21902-05-02501311orange RAL 2004311447332,5150031002,5 87.07 €
21902-05-02501321orange RAL 2004311447332,5150032002,5 87.07 €
21902-05-02501411orange RAL 2004311447332,5150041002,5 87.07 €
21902-05-02501421orange RAL 2004311447332,5150042002,5 87.07 €
21902-05-03001111orange RAL 2004311447333150011003,0 87.07 €
21902-05-03001121orange RAL 2004311447333150012003,0 87.07 €
21902-05-03001211orange RAL 2004311447333150021003,0 87.07 €
21902-05-03001221orange RAL 2004311447333150022003,0 87.07 €
21902-05-03001311orange RAL 2004311447333150031003,0 87.07 €
21902-05-03001321orange RAL 2004311447333150032003,0 87.07 €
21902-05-03001411orange RAL 2004311447333150041003,0 87.07 €
21902-05-03001421orange RAL 2004311447333150042003,0 87.07 €
21902-05-04001111orange RAL 2004311447334137511004,0 87.07 €
21902-05-04001121orange RAL 2004311447334137512004,0 87.07 €
21902-05-04001211orange RAL 2004311447334137521004,0 87.07 €
21902-05-04001221orange RAL 2004311447334137522004,0 87.07 €
21902-05-04001311orange RAL 2004311447334137531004,0 87.07 €
21902-05-04001321orange RAL 2004311447334137532004,0 87.07 €
21902-05-04001411orange RAL 2004311447334137541004,0 87.07 €
21902-05-04001421orange RAL 2004311447334137542004,0 87.07 €
21902-05-05001111orange RAL 2004311447335130011005,0 87.07 €
21902-05-05001121orange RAL 2004311447335130012005,0 87.07 €
21902-05-05001211orange RAL 2004311447335130021005,0 87.07 €
21902-05-05001221orange RAL 2004311447335130022005,0 87.07 €
21902-05-05001311orange RAL 2004311447335130031005,0 87.07 €
21902-05-05001321orange RAL 2004311447335130032005,0 87.07 €
21902-05-05001411orange RAL 2004311447335130041005,0 87.07 €
21902-05-05001421orange RAL 2004311447335130042005,0 87.07 €
21902-05-06001111orange RAL 2004311447336125011006,0 87.07 €
21902-05-06001121orange RAL 2004311447336125012006,0 87.07 €
21902-05-06001211orange RAL 2004311447336125021006,0 87.07 €
21902-05-06001221orange RAL 2004311447336125022006,0 87.07 €
21902-05-06001311orange RAL 2004311447336125031006,0 87.07 €
21902-05-06001321orange RAL 2004311447336125032006,0 87.07 €
21902-05-06001411orange RAL 2004311447336125041006,0 87.07 €
21902-05-06001421orange RAL 2004311447336125042006,0 87.07 €
21902-05-08001111orange RAL 2004311447338118011008,0 87.07 €
21902-05-08001121orange RAL 2004311447338118012008,0 87.07 €
21902-05-08001211orange RAL 2004311447338118021008,0 87.07 €
21902-05-08001221orange RAL 2004311447338118022008,0 87.07 €
21902-05-08001311orange RAL 2004311447338118031008,0 87.07 €
21902-05-08001321orange RAL 2004311447338118032008,0 87.07 €
21902-05-08001411orange RAL 2004311447338118041008,0 87.07 €
21902-05-08001421orange RAL 2004311447338118042008,0 87.07 €
21902-05-10001111orange RAL 20043114473310115011010,0 87.07 €
21902-05-10001121orange RAL 20043114473310115012010,0 87.07 €
21902-05-10001211orange RAL 20043114473310115021010,0 87.07 €
21902-05-10001221orange RAL 20043114473310115022010,0 87.07 €
21902-05-10001311orange RAL 20043114473310115031010,0 87.07 €
21902-05-10001321orange RAL 20043114473310115032010,0 87.07 €
21902-05-10001411orange RAL 20043114473310115041010,0 87.07 €
21902-05-10001421orange RAL 20043114473310115042010,0 87.07 €
21902-05-01001112black311447331150011001,0 87.07 €
21902-05-01002112black31144733125001100,10 87.07 €
21902-05-01001122black311447331150012001,0 87.07 €
21902-05-01002122black31144733125001200,10 87.07 €
21902-05-01001212black311447331150021001,0 87.07 €
21902-05-01002212black31144733125002100,10 87.07 €
21902-05-01001222black311447331150022001,0 87.07 €
21902-05-01002222black31144733125002200,10 87.07 €
21902-05-01001312black311447331150031001,0 87.07 €
21902-05-01002312black31144733125003100,10 87.07 €
21902-05-01001322black311447331150032001,0 87.07 €
21902-05-01002322black31144733125003200,10 87.07 €
21902-05-01001412black311447331150041001,0 87.07 €
21902-05-01002412black31144733125004100,10 87.07 €
21902-05-01001422black311447331150042001,0 87.07 €
21902-05-01002422black31144733125004200,10 87.07 €
21902-05-01251112black311447331,25150011001,2/5 87.07 €
21902-05-01251122black311447331,25150012001,2/5 87.07 €
21902-05-01251212black311447331,25150021001,2/5 87.07 €
21902-05-01251222black311447331,25150022001,2/5 87.07 €
21902-05-01251312black311447331,25150031001,2/5 87.07 €
21902-05-01251322black311447331,25150032001,2/5 87.07 €
21902-05-01251412black311447331,25150041001,2/5 87.07 €
21902-05-01251422black311447331,25150042001,2/5 87.07 €
21902-05-01501112black311447331,5150011001,5 87.07 €
21902-05-01501122black311447331,5150012001,5 87.07 €
21902-05-01501212black311447331,5150021001,5 87.07 €
21902-05-01501222black311447331,5150022001,5 87.07 €
21902-05-01501312black311447331,5150031001,5 87.07 €
21902-05-01501322black311447331,5150032001,5 87.07 €
21902-05-01501412black311447331,5150041001,5 87.07 €
21902-05-01501422black311447331,5150042001,5 87.07 €
21902-05-02001112black311447332150011002,0 87.07 €
21902-05-02001122black311447332150012002,0 87.07 €
21902-05-02001212black311447332150021002,0 87.07 €
21902-05-02001222black311447332150022002,0 87.07 €
21902-05-02001312black311447332150031002,0 87.07 €
21902-05-02001322black311447332150032002,0 87.07 €
21902-05-02001412black311447332150041002,0 87.07 €
21902-05-02001422black311447332150042002,0 87.07 €
21902-05-02501112black311447332,5150011002,5 87.07 €
21902-05-02501122black311447332,5150012002,5 87.07 €
21902-05-02501212black311447332,5150021002,5 87.07 €
21902-05-02501222black311447332,5150022002,5 87.07 €
21902-05-02501312black311447332,5150031002,5 87.07 €
21902-05-02501322black311447332,5150032002,5 87.07 €
21902-05-02501412black311447332,5150041002,5 87.07 €
21902-05-02501422black311447332,5150042002,5 87.07 €
21902-05-03001112black311447333150011003,0 87.07 €
21902-05-03001122black311447333150012003,0 87.07 €
21902-05-03001212black311447333150021003,0 87.07 €
21902-05-03001222black311447333150022003,0 87.07 €
21902-05-03001312black311447333150031003,0 87.07 €
21902-05-03001322black311447333150032003,0 87.07 €
21902-05-03001412black311447333150041003,0 87.07 €
21902-05-03001422black311447333150042003,0 87.07 €
21902-05-04001112black311447334137511004,0 87.07 €
21902-05-04001122black311447334137512004,0 87.07 €
21902-05-04001212black311447334137521004,0 87.07 €
21902-05-04001222black311447334137522004,0 87.07 €
21902-05-04001312black311447334137531004,0 87.07 €
21902-05-04001322black311447334137532004,0 87.07 €
21902-05-04001412black311447334137541004,0 87.07 €
21902-05-04001422black311447334137542004,0 87.07 €
21902-05-05001112black311447335130011005,0 87.07 €
21902-05-05001122black311447335130012005,0 87.07 €
21902-05-05001212black311447335130021005,0 87.07 €
21902-05-05001222black311447335130022005,0 87.07 €
21902-05-05001312black311447335130031005,0 87.07 €
21902-05-05001322black311447335130032005,0 87.07 €
21902-05-05001412black311447335130041005,0 87.07 €
21902-05-05001422black311447335130042005,0 87.07 €
21902-05-06001112black311447336125011006,0 87.07 €
21902-05-06001122black311447336125012006,0 87.07 €
21902-05-06001212black311447336125021006,0 87.07 €
21902-05-06001222black311447336125022006,0 87.07 €
21902-05-06001312black311447336125031006,0 87.07 €
21902-05-06001322black311447336125032006,0 87.07 €
21902-05-06001412black311447336125041006,0 87.07 €
21902-05-06001422black311447336125042006,0 87.07 €
21902-05-08001112black311447338118011008,0 87.07 €
21902-05-08001122black311447338118012008,0 87.07 €
21902-05-08001212black311447338118021008,0 87.07 €
21902-05-08001222black311447338118022008,0 87.07 €
21902-05-08001312black311447338118031008,0 87.07 €
21902-05-08001322black311447338118032008,0 87.07 €
21902-05-08001412black311447338118041008,0 87.07 €
21902-05-08001422black311447338118042008,0 87.07 €
21902-05-10001112black3114473310115011010,0 87.07 €
21902-05-10001122black3114473310115012010,0 87.07 €
21902-05-10001212black3114473310115021010,0 87.07 €
21902-05-10001222black3114473310115022010,0 87.07 €
21902-05-10001312black3114473310115031010,0 87.07 €
21902-05-10001322black3114473310115032010,0 87.07 €
21902-05-10001412black3114473310115041010,0 87.07 €
21902-05-10001422black3114473310115042010,0 87.07 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Estonia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83