|
|
03330-01Lateral spring plungers with plastic spring |
go back |
|
|
DescriptionMaterial:Sleeve and spring plastic Thrust pin steel, stainless steel or POMVersion:Thrust pin (steel) case-hardened and black oxidised. Thrust pin (stainless steel) bright Thrust pin (POM) white.Note:Lateral spring plungers are used for positioning, holding and fastening workpieces in applications where there is increased presence of dirt. For example: painting and sandblasting.
Calculation dimension X: Y > = L1-D1/2, therefore X=D1/2-S Y < L1-D1/2, therefore X =D1/2-S-((L1-D1/2-Y)*0,123)
Light spring force = blue spring Standard spring force = red spring Strong spring force = green springAssembly:The sleeve is pressed into the hole. It is recommended to moisten the sleeve before assembly.Drawing reference:1) Assembly tool 2) Some sizes have a different pin form
Y = workpiece height W = workpiece length X = coordinate dimension Z = stop diameter Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Version 1 | Version 2 | D | D1 | D2 | L | L1 | ±S | F ca.N | Order No. assembly tool | CAD | Acc. | Price | Order |
---|
03330-01-100307 | light spring force | different pin form | 6 | 3 | 5,9 | 7 | 3,7 | 0,4 | 10 | 03330-01-03 | | | 5.05 € | | 03330-01-100409 | light spring force | - | 8 | 4 | 7,9 | 9 | 5,2 | 0,6 | 15 | 03330-01-04 | | | 5.29 € | | 03330-01-100509 | light spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 30 | 03330-01-05 | | | 5.47 € | | 03330-01-100609 | light spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 20 | 03330-01-05 | | | 5.89 € | | 03330-01-200307 | standard spring force | different pin form | 6 | 3 | 5,9 | 7 | 3,7 | 0,4 | 20 | 03330-01-03 | | | 5.05 € | | 03330-01-200409 | standard spring force | - | 8 | 4 | 7,9 | 9 | 5,2 | 0,6 | 30 | 03330-01-04 | | | 5.29 € | | 03330-01-200509 | standard spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 60 | 03330-01-05 | | | 5.47 € | | 03330-01-200609 | standard spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 30 | 03330-01-05 | | | 5.89 € | | 03330-01-200813 | standard spring force | - | 12 | 8 | 11,9 | 13 | 13,3 | 1,2 | 50 | 03330-01-08 | | | 6.36 € | | 03330-01-201016 | standard spring force | - | 16 | 10 | 15,9 | 16 | 16,9 | 1,6 | 80 | 03330-01-10 | | | 6.89 € | | 03330-01-300509 | intensified spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 90 | 03330-01-05 | | | 5.47 € | | 03330-01-300609 | intensified spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 60 | 03330-01-05 | | | 5.89 € | | 03330-01-300813 | intensified spring force | - | 12 | 8 | 11,9 | 13 | 13,3 | 1,2 | 100 | 03330-01-08 | | | 6.36 € | | 03330-01-301016 | intensified spring force | - | 16 | 10 | 15,9 | 16 | 16,9 | 1,6 | 160 | 03330-01-10 | | | 6.89 € | |
|
Lateral spring plungers with plastic spring, stainless steel thrust pin |
More information |
Order No. | Version 1 | Version 2 | D | D1 | D2 | L | L1 | ±S | F ca.N | Order No. assembly tool | CAD | Acc. | Price | Order |
---|
03330-01-110307 | light spring force | different pin form | 6 | 3 | 2,9 | 7 | 3,7 | 0,4 | 10 | 03330-01-03 | | | 5.70 € | | 03330-01-110409 | light spring force | - | 8 | 4 | 7,9 | 9 | 5,2 | 0,6 | 15 | 03330-01-04 | | | 5.95 € | | 03330-01-110509 | light spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 30 | 03330-01-05 | | | 6.54 € | | 03330-01-110609 | light spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 20 | 03330-01-05 | | | 7.05 € | | 03330-01-210307 | standard spring force | different pin form | 6 | 3 | 5,9 | 7 | 3,7 | 0,4 | 20 | 03330-01-03 | | | 5.70 € | | 03330-01-210409 | standard spring force | - | 8 | 4 | 7,9 | 9 | 5,2 | 0,6 | 30 | 03330-01-04 | | | 5.95 € | | 03330-01-210509 | standard spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 60 | 03330-01-05 | | | 6.54 € | | 03330-01-210609 | standard spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 30 | 03330-01-05 | | | 7.05 € | | 03330-01-210813 | standard spring force | - | 12 | 8 | 11,9 | 13 | 13,3 | 1,2 | 50 | 03330-01-08 | | | 7.66 € | | 03330-01-211016 | standard spring force | - | 16 | 10 | 15,9 | 16 | 16,9 | 1,6 | 80 | 03330-01-10 | | | 8.06 € | | 03330-01-310509 | intensified spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 90 | 03330-01-05 | | | 6.54 € | | 03330-01-310609 | intensified spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 60 | 03330-01-05 | | | 7.05 € | | 03330-01-310813 | intensified spring force | - | 12 | 8 | 11,9 | 13 | 13,2 | 1,2 | 100 | 03330-01-08 | | | 7.66 € | | 03330-01-311016 | intensified spring force | - | 16 | 10 | 15,9 | 16 | 16,6 | 1,6 | 160 | 03330-01-10 | | | 8.06 € | |
|
Order No. | Version 1 | Version 2 | D | D1 | D2 | L | L1 | ±S | F ca.N | Order No. assembly tool | CAD | Acc. | Price | Order |
---|
03330-01-120307 | light spring force | different pin form | 6 | 3 | 5,9 | 7 | 3,7 | 0,4 | 10 | 03330-01-03 | | | 5.05 € | | 03330-01-120409 | light spring force | - | 8 | 4 | 7,9 | 9 | 5,2 | 0,6 | 15 | 03330-01-04 | | | 5.29 € | | 03330-01-120509 | light spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 30 | 03330-01-05 | | | 5.47 € | | 03330-01-120609 | light spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 20 | 03330-01-05 | | | 5.89 € | | 03330-01-220307 | standard spring force | different pin form | 6 | 3 | 5,9 | 7 | 3,7 | 0,4 | 20 | 03330-01-03 | | | 5.05 € | | 03330-01-220409 | standard spring force | - | 8 | 4 | 7,9 | 9 | 5,2 | 0,6 | 30 | 03330-01-04 | | | 5.29 € | | 03330-01-220509 | standard spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 60 | 03330-01-05 | | | 5.47 € | | 03330-01-220609 | standard spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 30 | 03330-01-05 | | | 5.89 € | | 03330-01-220813 | standard spring force | - | 12 | 8 | 11,9 | 13 | 13,3 | 1,2 | 50 | 03330-01-08 | | | 6.36 € | | 03330-01-221016 | standard spring force | - | 16 | 10 | 15,9 | 16 | 16,9 | 1,6 | 80 | 03330-01-10 | | | 6.89 € | | 03330-01-320509 | intensified spring force | - | 10 | 5 | 9,9 | 9 | 7,3 | 0,8 | 90 | 03330-01-05 | | | 5.47 € | | 03330-01-320609 | intensified spring force | - | 10 | 6 | 9,9 | 9 | 10,3 | 1 | 60 | 03330-01-05 | | | 5.89 € | | 03330-01-320813 | intensified spring force | - | 12 | 8 | 11,9 | 13 | 13,3 | 1,2 | 100 | 03330-01-08 | | | 6.36 € | | 03330-01-321016 | intensified spring force | - | 16 | 10 | 15,9 | 16 | 16,9 | 1,6 | 160 | 03330-01-10 | | | 6.89 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|