norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
21334-54

Steel telescopic slides for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:10 °C - 40 °C.Drawing reference:
1) Mounting hole by 21334-54-0300 not available.
2) Mounting hole by 21334-54-0350 not available.
3) Mounting hole by 21334-54-0400 not available.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21334-54 Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg 148 kB
 Assembly instructions 21334-54 248 kB

Drawings

Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg

Overview of items (compressed)

Item selection/filter
Order No.Manufacturers article numberA

A1A2A3A4A5A6A7BFp=
load capacity/pair
50,000 cycl.
HTravel
S
LAssemblyProduct typePackaging typeCADAcc.PriceOrder
21334-54-0300DZ3932-0030EC35-96--174--12,73551275300side mountingstandard1 piece = 1 pair 72.83 €
21334-54-0350DZ3932-0035EC35128---128224-12,73551350350side mountingstandard1 piece = 1 pair 76.64 €
21334-54-0400DZ3932-0040EC35128192--160288-12,75051400400side mountingstandard1 piece = 1 pair 77.57 €
21334-54-0450DZ3932-0045EC35128256--160320-12,75051450450side mountingstandard1 piece = 1 pair 79.02 €
21334-54-0500DZ3932-0050EC35128224288-192384-12,76051500500side mountingstandard1 piece = 1 pair 80.50 €
21334-54-0550DZ3932-0055EC35128224352-224416-12,76051550550side mountingstandard1 piece = 1 pair 83.78 €
21334-54-0600DZ3932-0060EC35128224352-256480-12,76851600600side mountingstandard1 piece = 1 pair 88.21 €
21334-54-0650DZ3932-0065EC35128224352448256512-12,76851650650side mountingstandard1 piece = 1 pair 90.31 €
21334-54-0700DZ3932-0070EC3512822435248025644857612,76851700700side mountingstandard1 piece = 1 pair 95.01 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Bulgaria
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83